Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

PFL1008 Series

Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
The PFL1008 is an ultra-small, molded power inductor series designed for high-density applications. The components feature soft saturation characteristics for functionality during high peak currents and magnetic shielding to minimize EMI in compact layouts. These inductors are specified for use in automotive systems and other space-constrained electronics.
  • Smallest power inductor – only 0.71 mm high, 1.1 x 1.0 mm footprint
  • High current handling and high impedance for PoC and other broadband bias applications 
  • Exceptionally higher SRF compared to thin film alternatives in similar size 
  • AEC-Q200 qualified

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±20%)
DCR (Ω) 2 SRF typ (MHz) 3 Isat (mA) 4 Irms (mA) 5
typ max 10% drop 20% drop 30% drop at 25°C at 85°C at 125°C
PFL1008-181MRW 0.18 0.056 0.067 1100 820 1200 1300 1650 1500 1050
PFL1008-561MRW 0.56 0.25 0.3 600 440 620 680 680 610 450
PFL1008-102MRW 1.0 0.5 0.6 430 300 430 490 460 410 290
PFL1008-222MRW 2.2 0.75 0.9 160 210 320 360 360 320 230
PFL1008-332MRW 3.3 1.3 1.56 130 180 270 310 350 315 210
PFL1008-472MRW 4.7 1.5 1.8 100 140 210 240 250 225 160
PFL1008-682MRW 6.8 1.8 2.16 50 110 170 200 230 210 150
PFL1008-103MRW 10 2.3 2.76 30 80 130 160 230 205 150
Notes
  1. Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent 4263 (or equivalent) with correlation.
  2. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent) with a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF is measured on an Agilent 8753ES (or equivalent) with a Coilcraft SMD-D test fixture.
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  5. Irms: 25°C: Current that causes a 40°C rise at 25°C. 85°C: Maximum current that can be applied at 85°C. 125°C: Maximum current that can be applied at 125°C.


 

Termination:

  • RoHS compliant matte tin over nickel over silver-palladium-glass frit.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Physical characteristics

pfl1008d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pa.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 T part_or_i.gif
2000 178 100 13 14,4 8,4 8 2 4 2 1,0

General specification

Core Material:
Composite
Weight:
10 – 15 mg
Packaging:
2000 per 7″ reel Paper tape: 8 mm wide, 1.0 mm thick, 2 mm pocket spacing

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families