Electrical specifications at 25°C. Operating voltage 100 V**
| Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| KTA3030-620MEC | 62 | 0.83 | 1.0 | 455 | 22.0 | 36.0 | 50.0 | 30.5 | 41.6 | |

| Dash | E min |
E max |
F min |
F max |
G typ |
H typ |
|
|---|---|---|---|---|---|---|---|
| 400 | 0.030 | 0.041 | 0.033 | 0.041 | 0.071 | 0.048 | inches |
| 0,77 | 1,03 | 0,85 | 1,05 | 1,80 | 1,22 | mm | |
| 620 | 0.030 | 0.041 | 0.033 | 0.041 | 0.071 | 0.048 | inches |
| 0,77 | 1,03 | 0,85 | 1,05 | 1,80 | 1,22 | mm | |
| 820 | 0.036 | 0.046 | 0.026 | 0.034 | 0.082 | 0.041 | inches |
| 0,91 | 1,17 | 0,68 | 0,87 | 2,08 | 1,04 | mm | |
| 131 | 0.036 | 0.046 | 0.026 | 0.034 | 0.082 | 0.041 | inches |
| 0,91 | 1,17 | 0,67 | 0,87 | 2,08 | 1,04 | mm | |
| 241 | 0.037 | 0.047 | 0.019 | 0.027 | 0.083 | 0.033 | inches |
| 0,93 | 1,19 | 0,48 | 0,68 | 2,12 | 0,85 | mm | |
| 391 | 0.037 | 0.048 | 0.015 | 0.023 | 0.085 | 0.030 | inches |
| 0,95 | 1,21 | 0,38 | 0,58 | 2,16 | 0,75 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 600 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,3 | 0,30 | |