Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C524

C524

Shielded Low Profile Inductors

C524- Designer's Kit, KTA3030, 20% tolerance, Shielded power inductors, RoHS, halogen-free
Designer's Kit, KTA3030, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 40 nH - 390 nH
  • Current Range: 20.0 A - 56.0 A
  • No. of Values: 6 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C524 Refill

6 (3 of each)

KTA3030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
KTA3030-400MEC 3 40 20 650 56.0 41.6
KTA3030-620MEC 3 62 20 455 50.0 41.6
KTA3030-820MEC 3 82 20 480 46.0 31.8
KTA3030-131MEC 3 130 20 330 36.0 31.8
KTA3030-241MEC 3 240 20 235 26.5 23.6
KTA3030-391MEC 3 390 20 195 20.0 16.3