Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

SLR6810 Series

High Current Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
Coilcraft’s SLR6810 Series of high-current shielded power inductors feature sub-milliohm DC resistance and very high current handling.  Magnetic shielding and tight DCR tolerances make them ideal for low voltage multi-phase VRM/VRD/EVRD regulators and current sensing circuits.
  • Tight DCR tolerance for inductor-DCR-based current sensing circuits
  • Excellent current handling
  • 7.6 × 6.8 × 10 (L x W x H) mm surface mount package
  • Designed for use in multi-phase VRM/VRD/EVRD regulators
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $1.19
300 $0.99
600 $0.88
1200 $0.75
3000 $0.63
4800 $0.58

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (nH) 1
(Tolerance: ±10%)
DCR ± 10% (mΩ) 2 SRF typ (MHz) Isat (A) 3 Irms (A) 4
at 25°C at 100°C at 125°C 20°C rise 40°C rise
SLR6810-141KED 140 0.28 160 75 58 53 34 47
SLR6810-221KED 220 0.28 134 47 37 33 34 47
SLR6810-331KED 330 0.28 54 31 25 22 34 47
Notes
  1. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  2. DCR measured on a micro-ohmmeter at the points indicated in the diagram. For other operating temperatures, use this DCR at Temperature calculator.
    DCR-test_slr6810.gif
  3. Isat: DC current that causes a 20% (typ) inductance drop from its value without current. Temperature derating curves.
  4. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.

 

Termination:

  • RoHS compliant matte tin over nickel over copper.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (300 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

slr6810d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T

part_or_ad.gif

300 330 100 13 30,4 24,4 24 20 4 2 10,0 0,4

General specification

Core Material:
Ferrite
Weight:
2.1 – 2.2 g
Packaging:
300/13″ reel; Plastic tape: 24 mm wide, 0.4 mm thick, 20 mm pocket spacing, 10 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families