Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

XFL4012 Series

Ultra-Low DCR Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
Great News! More choices!
See XGL3512 for space saving with 33% less board area, improved efficiency and a wider range of L values (from 0.082 to 1.2 µH).

See XGL4012 for a drop-in replacement with as much as 50% lower DCR and higher L values (up to 1.2 µH).

See XGL4015 for up to 55% lower DCR and higher L values (up to 2.7 µH).
XFL4012 power inductors have the lowest profiles of our molded power inductors. They provide high current handling with low DCR and low AC losses.
  • Low profile with traditional saturation
  • High current handling with low DCR
  • Magnetically shielded
  • Composite construction minimizes audible buzzing
  • No thermal-aging and perfect for high-temperature applications
  • AEC-Q200 Grade 1 (−40°C to +125°C)  with a 165°C maximum part temperature

Buy Now:
Count Unit price
1 $2.04
100 $1.78
250 $1.34
500 $0.81
1000 $0.64
2500 $0.55

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 0 – 20 V

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XFL4012-121ME_ 0.12 5.20 5.88 220 6.9 9.8 11.3 9.60 13.20
XFL4012-251ME_ 0.25 7.64 8.40 150 4.4 7.7 9.7 8.15 11.45
XFL4012-471ME_ 0.47 14.07 15.48 115 3.2 5.5 6.7 6.25 8.70
XFL4012-601ME_ 0.60 17.40 19.14 95.0 2.8 5.0 6.5 5.45 7.65
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XFL4012-601MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
    Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (5000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Inductance vs. Current

Physical characteristics

xfl4012d-(1).gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
1500 5000* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,4 0,23
* Special order

General specification

Core Material:
Composite
Weight:
85 - 95 mg
Packaging:
1500/7″ reel; 5000/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.40 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families