Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

XAL4020-102

XAL4020-102MEC

RoHS compliant halogen free AEC-Q flag
Great News! More choices!
For XAL4020, see XGL3520 for space savings with 35% less board area. Improved efficiency due to low DCR (up to 20% lower) and higher L values (up to 4.7 uH). Also see XGL4020 for significantly lower DCR (up to 45% lower) and higher L values (up to 8.2 uH)

For XAL4030, See XGL4030 for significantly lower DCR (up to 35% lower) and higher L values (0.13 to 12 uH)

For XAL4040, See XGL4030 for height saving by 1 mm, improved efficiency due to low DCR (up to 25% lower) and wider inductance range (0.13 to 12 uH)

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.25
100 $1.97
250 $1.49
500 $0.90
1000 $0.70
2500 $0.61
5000 $0.55

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 0 – 60 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 20°C rise 40°C rise
XAL4020-102MEC 1.0 13.3 14.6 79.0 8.7 6.7 9.6
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XAL4020-682MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

ESR vs Frequency

Inductance vs Frequency

Inductance vs Current

Physical characteristics

xal4000d.gif

Tape and Reel specification

tapereel_pl.gif


 
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
XAL4020 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,3 0,23
XAL4030 500 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,25 0,23
XAL4040 500 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 4,27 0,30
* Special order

General specification

Core Material:
Composite
Weight:
XAL4020 = 0.190g; XAL4030 = 0.270g; XAL4040 = 0.355g
Packaging:
XAL4020: 1000/7″ reel; 3500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.3 mm pocket depth
XAL4030: 500/7″ reel; 2000/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 3.25 mm pocket depth
XAL4040: 500/7″ reel; 2000/13″ reel Plastic tape: 12 mm wide, 0.30 mm thick, 8 mm pocket spacing, 4.27 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series