Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PCV-1 Series

Vertical Mount Power Chokes

RoHS compliant
Coilcraft’s PCV-1 Series of high-current, radial-lead unshielded inductors are vertical-mount power chokes which have an open magnetic flux path for high current handling without saturation and have 130°C class insulation.
  • Simple, low cost design with rugged reliability and performance
  • Open core construction provides the highest saturation current available in a low cost power choke
  • All 130°C class insulation
  • RoHS-compliant. Tin-silver over copper terminations.
  • Plastic mounting header for maximum lead protection
  • For parts without the plastic mounting header see the PCV-0 Series
  • For parts with a ferrite bobbin core see the PCV-2 Series

Buy Now:
Count Unit price
1 $2.96
250 $2.54
500 $2.16
1000 $1.83
2500 $1.65
5000 $1.48

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1 Irms (A) 2 DCR max (mΩ) 3 A max (inch/mm) B max (inch/mm) C (inch/mm)
±0.015/0.38
D (inch/mm)
±0.004/0.10
Weight (g)
PCV-1-152-15L 1.5  ±15% 18.2 3.0 0.65 / 16.5 0.9 / 22.9 0.42 / 10.7 0.068 / 1.73 8
PCV-1-182-10L 1.8  ±15% 18.2 6.0 0.65 / 16.5 1.1 / 27.9 0.42 / 10.7 0.054 / 1.37 6.2
PCV-1-182-15L 1.8  ±15% 19.3 3.0 0.65 / 16.5 1.1 / 27.9 0.42 / 10.7 0.068 / 1.73 8.5
PCV-1-472-03L 4.7  ±15% 7.5 21.0 0.62 / 15.7 0.85 / 21.6 0.42 / 10.7 0.035 / 0.89 5.2
PCV-1-472-05L 4.7  ±15% 9.1 12.0 0.62 / 15.7 0.85 / 21.6 0.42 / 10.7 0.042 / 1.07 5.6
PCV-1-472-10L 4.7  ±15% 11.8 12.0 0.62 / 15.7 1.1 / 27.9 0.42 / 10.7 0.054 / 1.37 8.5
PCV-1-103-03L 10  ±10% 6.0 26.0 0.63 / 16.0 0.85 / 21.6 0.42 / 10.7 0.035 / 0.89 4.4
PCV-1-103-05L 10  ±10% 7.1 20.0 0.62 / 15.7 0.85 / 21.6 0.42 / 10.7 0.042 / 1.07 7.5
PCV-1-103-10L 10  ±10% 10.9 13.0 0.63 / 16.0 1.1 / 27.9 0.42 / 10.7 0.054 / 1.37 5.2
PCV-1-153-10L 15  ±10% 11.8 20.0 0.7 / 17.8 1.4 / 35.6 0.42 / 10.7 0.060 / 1.52 18.4
PCV-1-223-03L 22  ±10% 5.5 35.0 0.62 / 15.7 1.1 / 27.9 0.42 / 10.7 0.035 / 0.89 7.4
PCV-1-223-05L 22  ±10% 6.9 23.0 0.62 / 15.7 1.1 / 27.9 0.42 / 10.7 0.042 / 1.07 10.2
PCV-1-223-10L 22  ±10% 10.4 18.0 0.7 / 17.8 1.4 / 35.6 0.42 / 10.7 0.060 / 1.52 21.8
PCV-1-473-03L 47  ±10% 5.3 50.0 0.65 / 16.5 1.1 / 27.9 0.42 / 10.7 0.035 / 0.89 9.6
PCV-1-473-05L 47  ±10% 6.3 33.0 0.9 / 22.9 1.2 / 30.5 0.7 / 17.8 0.042 / 1.07 14.9
PCV-1-473-10L 47  ±10% 8.2 22.0 0.9 / 22.9 1.4 / 35.6 0.7 / 17.8 0.060 / 1.52 32.9
PCV-1-104-03L 100  ±10% 3.4 72.0 0.9 / 22.9 1.3 / 33.1 0.7 / 17.8 0.035 / 0.89 13.3
PCV-1-104-05L 100  ±10% 4.9 55.0 0.9 / 22.9 1.4 / 35.6 0.7 / 17.8 0.042 / 1.07 22.9
PCV-1-184-03L 180  ±10% 2.8 150 0.63 / 16.0 1.2 / 30.5 0.42 / 10.7 0.028 / 0.71 10.7
PCV-1-304-05L 300  ±10% 3.4 160 1.1 / 27.9 1.0 / 25.4 0.7 / 17.8 0.038 / 0.97 41.1
PCV-1-394-05L 390  ±10% 3.0 190 1.1 / 27.9 1.0 / 25.4 0.7 / 17.8 0.038 / 0.97 47.3
Notes
  1. Tested at 15.75 kHz, 0.1 Vrms, with DC bias applied up to the Irms current.
  2. Current that causes a 40°C temperature rise from 25°C ambient.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

pcv1d.gif

Packaging

Part number Parts
per tray
Maximum parts
per carton
PCV-1-103-03L 49 245
PCV-1-103-05L 49 245
PCV-1-103-10L 49 196
PCV-1-104-03L 49 245
PCV-1-104-05L 100 200
PCV-1-152-15L 49 245
PCV-1-153-10L 49 147
PCV-1-182-10L 49 196
PCV-1-182-15L 49 196
PCV-1-184-03L 49 196
PCV-1-223-03L 49 196
Part number Parts
per tray
Maximum parts
per carton
PCV-1-223-05L 49 196
PCV-1-223-10L 49 147
PCV-1-304-05L 49 245
PCV-1-394-05L 49 245
PCV-1-472-03L 49 245
PCV-1-472-05L 49 245
PCV-1-472-10L 49 196
PCV-1-473-03L 49 196
PCV-1-473-05L 49 245
PCV-1-473-10L 49 245

General specification

Weight:
4.4 g - 47.3 g

Related product series

Related product families