Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1008CS (2520)

Ceramic Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 1008CS is the original 1008-size wirewound chip inductor series and features high Q factors vs non-wirewound inductors of the same size. 1008CS Series is available in a wide range of values and high SRF – up to 4.1 GHz.
  • Inductance values from 10 nH to 8200 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (as high as 4100 MHz)
  • Excellent current carrying capacity for their size
  • Defense Supply Center CID A-A-59697
  • AEC-Q200 Grade 1 (−40°C to +125°C)
Buy Now:
Count Unit price
1 $1.16
200 $0.99
500 $0.75
1000 $0.50
2000 $0.33
4000 $0.28
10000 $0.23

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C300 40 (10 of each) $100.00
C300-2 40 (10 of each) $120.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF min (MHz) 5 DCR max (Ω) 6 Irms (mA) 7 Color code 8
1008CS-100X_RC 10 @ 50.0 MHz 2,5 50 @ 500 MHz 4100 0.080 1000 Black
1008CS-120X_RC 12 @ 50.0 MHz 2,5 50 @ 500 MHz 3300 0.090 1000 Red
1008CS-150X_RC 15 @ 50.0 MHz 2,5 50 @ 500 MHz 2500 0.10 1000 Orange
1008CS-180X_RC 18 @ 50.0 MHz 2,5 50 @ 350 MHz 2500 0.11 1000 Yellow
1008CS-220X_RC 22 @ 50.0 MHz 1,2,5 55 @ 350 MHz 2400 0.12 1000 Blue
1008CS-270X_RC 27 @ 50.0 MHz 2,5 55 @ 350 MHz 1600 0.13 1000 Black
1008CS-330X_RC 33 @ 50.0 MHz 2,5 60 @ 350 MHz 1600 0.14 1000 Orange
1008CS-390X_RC 39 @ 50.0 MHz 2,5 60 @ 350 MHz 1500 0.15 1000 Violet
1008CS-470X_RC 47 @ 50.0 MHz 1,2,5 65 @ 350 MHz 1500 0.16 1000 Red
1008CS-560X_RC 56 @ 50.0 MHz 1,2,5 65 @ 350 MHz 1300 0.18 1000 Yellow
1008CS-680X_RC 68 @ 50.0 MHz 1,2,5 65 @ 350 MHz 1300 0.20 1000 Gray
1008CS-820X_RC 82 @ 50.0 MHz 1,2,5 60 @ 350 MHz 1000 0.22 1000 Red
1008CS-101X_RC 100 @ 25.0 MHz 1,2,5 60 @ 350 MHz 1000 0.56 650 Violet
1008CS-121X_RC 120 @ 25.0 MHz 1,2,5 60 @ 350 MHz 950 0.63 650 White
1008CS-151X_RC 150 @ 25.0 MHz 1,2,5 45 @ 100 MHz 850 0.70 580 Red
1008CS-181X_RC 180 @ 25.0 MHz 1,2,5 45 @ 100 MHz 750 0.77 620 Orange
1008CS-221X_RC 220 @ 25.0 MHz 1,2,5 45 @ 100 MHz 700 0.84 500 Green
1008CS-271X_RC 270 @ 25.0 MHz 1,2,5 45 @ 100 MHz 600 0.91 500 White
1008CS-331X_RC 330 @ 25.0 MHz 1,2,5 45 @ 100 MHz 570 1.1 450 Orange
1008CS-391X_RC 390 @ 25.0 MHz 1,2,5 45 @ 100 MHz 500 1.1 470 Blue
1008CS-471X_RC 470 @ 25.0 MHz 1,2,5 45 @ 100 MHz 450 1.2 470 Black
1008CS-561X_RC 560 @ 25.0 MHz 1,2,5 45 @ 100 MHz 415 1.3 400 Green
1008CS-621X_RC 620 @ 25.0 MHz 1,2,5 45 @ 100 MHz 375 1.4 300 Blue
1008CS-681X_RC 680 @ 25.0 MHz 1,2,5 45 @ 100 MHz 375 1.5 400 Gray
1008CS-751X_RC 750 @ 25.0 MHz 1,2,5 45 @ 100 MHz 360 1.5 360 Black
1008CS-821X_RC 820 @ 25.0 MHz 1,2,5 45 @ 100 MHz 350 1.6 400 Brown
1008CS-911X_RC 910 @ 25.0 MHz 1,2,5 35 @ 50.0 MHz 320 1.7 380 Red
1008CS-102X_RC 1000 @ 25.0 MHz 1,2,5 35 @ 50.0 MHz 290 1.8 370 Yellow
1008CS-122X_RC 1200 @ 7.9 MHz 2,5 35 @ 50.0 MHz 250 2.0 310 Blue
1008CS-132X_RC 1300 @ 7.9 MHz 2,5 25 @ 50.0 MHz 200 2.3 310 Red
1008CS-152X_RC 1500 @ 7.9 MHz 2,5 28 @ 50.0 MHz 200 2.3 330 Gray
1008CS-182X_RC 1800 @ 7.9 MHz 2,5 28 @ 50.0 MHz 160 2.6 300 Brown
1008CS-222X_RC 2200 @ 7.9 MHz 2,5 28 @ 50.0 MHz 160 2.8 280 Orange
1008CS-272X_RC 2700 @ 7.9 MHz 2,5 22 @ 25.0 MHz 140 3.2 290 Green
1008CS-332X_RC 3300 @ 7.9 MHz 2,5 22 @ 25.0 MHz 110 3.4 290 Violet
1008CS-392X_RC 3900 @ 7.9 MHz 2,5 20 @ 25.0 MHz 100 3.6 260 Gray
1008CS-472X_RC 4700 @ 7.9 MHz 2,5 20 @ 25.0 MHz 90.0 4.0 260 White
1008CS-562XJRC 5600 @ 7.9 MHz 5 16 @ 7.9 MHz 20.0 4.0 240 Black
1008CS-682XJRC 6800 @ 7.9 MHz 5 18 @ 7.9 MHz 40.0 4.9 200 Brown
1008CS-822XJRC 8200 @ 2.5 MHz 5 18 @ 7.9 MHz 90.0 6.0 170 Red
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1008CS-472XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Aglilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Current production parts are marked with one dot. Prior production parts were marked with three dots. Single color dots are not unique identifiers and correspond to multiple inductance values. Part marking does not indicate polarity. Details

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

1008csd.gif
 

A max B max C max D ref E F G H I J  
0.115 0.110 0.080 0.020 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,92 2,79 2,03 0,51 2,03 0,51 1,52 2,54 1,02 1,27 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_rf_1dot.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 2,0 0,3
*Special order

General specification

Core Material:
Ceramic
Weight:
29.6 – 37.4 mg
Packaging:
2000 per 7″ reel; 7500 per 13″ reel. Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 2.0 mm pocket depth
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series