Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C300-2

C300-2

Chip Inductors

Designer's Kit, 1008CS chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 10 nH - 8.2 µH
  • No. of Values: 40 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $120.00
3 $116.00
5 $103.00
7 $90.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C300-2 Refill

40 (10 of each)

1008CS (2520)  Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
1008CS-100XGRC 10 10 2 4100 0.080 1000
1008CS-120XGRC 10 12 2 3300 0.090 1000
1008CS-150XGRC 10 15 2 2500 0.10 1000
1008CS-180XGRC 10 18 2 2500 0.11 1000
1008CS-220XGRC 10 22 2 2400 0.12 1000
1008CS-270XGRC 10 27 2 1600 0.13 1000
1008CS-330XGRC 10 33 2 1600 0.14 1000
1008CS-390XGRC 10 39 2 1500 0.15 1000
1008CS-470XGRC 10 47 2 1500 0.16 1000
1008CS-560XGRC 10 56 2 1300 0.18 1000
1008CS-680XGRC 10 68 2 1300 0.20 1000
1008CS-820XGRC 10 82 2 1000 0.22 1000
1008CS-101XGRC 10 100 2 1000 0.56 650
1008CS-121XGRC 10 120 2 950 0.63 650
1008CS-151XGRC 10 150 2 850 0.70 580
1008CS-181XGRC 10 180 2 750 0.77 620
1008CS-221XGRC 10 220 2 700 0.84 500
1008CS-271XGRC 10 270 2 600 0.91 500
1008CS-331XGRC 10 330 2 570 1.1 450
1008CS-391XGRC 10 390 2 500 1.1 470
1008CS-471XGRC 10 470 2 450 1.2 470
1008CS-561XGRC 10 560 2 415 1.3 400
1008CS-621XGRC 10 620 2 375 1.4 300
1008CS-681XGRC 10 680 2 375 1.5 400
1008CS-751XGRC 10 750 2 360 1.5 360
1008CS-821XGRC 10 820 2 350 1.6 400
1008CS-102XGRC 10 1000 2 290 1.8 370
1008CS-122XGRC 10 1200 2 250 2.0 310
1008CS-132XGRC 10 1300 2 200 2.3 310
1008CS-152XGRC 10 1500 2 200 2.3 330
1008CS-182XGRC 10 1800 2 160 2.6 300
1008CS-222XGRC 10 2200 2 160 2.8 280
1008CS-272XGRC 10 2700 2 140 3.2 290
1008CS-332XGRC 10 3300 2 110 3.4 290
1008CS-392XGRC 10 3900 2 100 3.6 260
1008CS-472XGRC 10 4700 2 90.0 4.0 260
1008CS-562XJRC 10 5600 5 20.0 4.0 240
1008CS-682XJRC 10 6800 5 40.0 4.9 200
1008CS-822XJRC 10 8200 5 90.0 6.0 170