Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0805CS (2012)

High Temperature Ceramic Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 0805CS Series is the original 0805-sized wirewound ceramic chip inductor. It is qualified to AEC-Q200 Grade 1 standards, making it suitable for automotive and other high-temperature applications.
  • Inductance values from 2.8 nH to 10000 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (as high as 12.2 GHz)
  • Excellent current carrying capacity for their size
  • Defense Supply Center CID A-A-59700
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Need parts for space, military or other critical applications?
See Coilcraft AR336RAA Series | See Coilcraft ST336RAA Series
Buy Now:
Count Unit price
1 $0.92
200 $0.75
500 $0.56
1000 $0.39
2000 $0.26
4000 $0.21
10000 $0.17

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C303 49 (10 of each) $95.00
C303-2 49 (10 of each) $115.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF typ (MHz) 5 DCR max (Ω) 6 Irms (mA) 7 Color code 8
0805CS-020XJRC 2.8 @ 250 MHz 5 80 @ 1500 MHz 12200 0.060 800 Gray
0805CS-3N0XJRC 3.0 @ 250 MHz 5 65 @ 1500 MHz 12200 0.060 800 White
0805CS-030XJRC 3.3 @ 250 MHz 5 50 @ 1500 MHz 12200 0.080 600 Black
0805CS-050XJRC 5.6 @ 250 MHz 5 65 @ 1000 MHz 5900 0.080 600 Orange
0805CS-060XJRC 6.8 @ 250 MHz 5 50 @ 1000 MHz 5600 0.11 600 Brown
0805CS-070XJRC 7.5 @ 250 MHz 5 50 @ 1000 MHz 4800 0.14 600 Green
0805CS-080X_RC 8.2 @ 250 MHz 2,5 50 @ 1000 MHz 4400 0.12 600 Red
0805CS-100X_RC 10 @ 250 MHz 2,5 60 @ 500 MHz 4300 0.10 600 Blue
0805CS-120X_RC 12 @ 250 MHz 2,5 50 @ 500 MHz 4000 0.15 600 Orange
0805CS-150X_RC 15 @ 250 MHz 2,5 50 @ 500 MHz 3200 0.17 600 Yellow
0805CS-180X_RC 18 @ 250 MHz 2,5 50 @ 500 MHz 3100 0.20 600 Green
0805CS-220X_RC 22 @ 250 MHz 2,5 55 @ 500 MHz 2600 0.22 500 Blue
0805CS-240X_RC 24 @ 250 MHz 2,5 50 @ 500 MHz 2400 0.22 500 Gray
0805CS-270X_RC 27 @ 250 MHz 2,5 55 @ 500 MHz 2580 0.25 500 Violet
0805CS-330X_RC 33 @ 250 MHz 1,2,5 60 @ 500 MHz 2150 0.27 500 Gray
0805CS-360X_RC 36 @ 250 MHz 1,2,5 55 @ 500 MHz 1900 0.27 500 Orange
0805CS-390X_RC 39 @ 250 MHz 1,2,5 60 @ 500 MHz 2000 0.29 500 White
0805CS-430X_RC 43 @ 200 MHz 1,2,5 60 @ 500 MHz 1800 0.34 500 Yellow
0805CS-470X_RC 47 @ 200 MHz 1,2,5 60 @ 500 MHz 1700 0.31 500 Black
0805CS-560X_RC 56 @ 200 MHz 1,2,5 60 @ 500 MHz 1600 0.34 500 Brown
0805CS-680X_RC 68 @ 200 MHz 1,2,5 60 @ 500 MHz 1500 0.38 500 Red
0805CS-820X_RC 82 @ 150 MHz 1,2,5 65 @ 500 MHz 1330 0.42 400 Orange
0805CS-910X_RC 91 @ 150 MHz 1,2,5 65 @ 500 MHz 1330 0.48 400 Black
0805CS-101X_RC 100 @ 150 MHz 1,2,5 65 @ 500 MHz 1250 0.46 400 Yellow
0805CS-111X_RC 110 @ 150 MHz 2,5 50 @ 250 MHz 1100 0.48 400 Brown
0805CS-121X_RC 120 @ 150 MHz 1,2,5 50 @ 250 MHz 1100 0.51 400 Green
0805CS-151X_RC 150 @ 100 MHz 1,2,5 50 @ 250 MHz 920 0.56 400 Blue
0805CS-181X_RC 180 @ 100 MHz 1,2,5 50 @ 250 MHz 920 0.64 400 Violet
0805CS-221X_RC 220 @ 100 MHz 2,5 50 @ 250 MHz 820 0.70 400 Gray
0805CS-241X_RC 240 @ 100 MHz 2,5 44 @ 250 MHz 770 1.0 350 Red
0805CS-271X_RC 270 @ 100 MHz 2,5 48 @ 250 MHz 730 1.0 350 White
0805CS-331X_RC 330 @ 100 MHz 2,5 48 @ 250 MHz 650 1.4 310 Black
0805CS-391X_RC 390 @ 100 MHz 2,5 48 @ 250 MHz 600 1.5 290 Brown
0805CS-471X_RC 470 @ 50.0 MHz 2,5 33 @ 100 MHz 375 1.8 250 Violet
0805CS-561X_RC 560 @ 25.0 MHz 2,5 23 @ 50.0 MHz 330 1.9 230 Orange
0805CS-681X_RC 680 @ 25.0 MHz 2,5 23 @ 50.0 MHz 310 2.2 190 Green
0805CS-821X_RC 820 @ 25.0 MHz 2,5 23 @ 50.0 MHz 310 2.4 180 Blue
0805CS-102X_RC 1000 @ 25.0 MHz 2,5 20 @ 50.0 MHz 180 3.2 175 Black
0805CS-122X_RC 1200 @ 25.0 MHz 2,5 22 @ 50.0 MHz 224 3.5 156 Brown
0805CS-152X_RC 1500 @ 25.0 MHz 2,5 10 @ 25.0 MHz 82 1.9 200 Brown
0805CS-182X_RC 1800 @ 25.0 MHz 2,5 15 @ 25.0 MHz 69 2.4 250 Red
0805CS-222X_RC 2200 @ 25.0 MHz 2,5 16 @ 25.0 MHz 105 4.0 140 Orange
0805CS-272X_RC 2700 @ 25.0 MHz 2,5 18 @ 50.0 MHz 130 4.5 175 Red
0805CS-332X_RC 3300 @ 25.0 MHz 2,5 22 @ 25.0 MHz 110 7.5 80 Green
0805CS-472X_RC 4700 @ 25.0 MHz 2,5 14 @ 25.0 MHz 75 6.2 80 Yellow
0805CS-562X_RC 5600 @ 7.9 MHz 2,5 20 @ 10.0 MHz 75 7.0 100 Violet
0805CS-682X_RC 6800 @ 7.9 MHz 2,5 20 @ 10.0 MHz 65 9.8 80 Gray
0805CS-822X_RC 8200 @ 7.9 MHz 2,5 20 @ 10.0 MHz 65 11.0 75 White
0805CS-103X_RC 10000 @ 7.9 MHz 2,5 20 @ 10.0 MHz 60 12.0 70 Black
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0805CS-103XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

L vs Frequency

Q vs Frequency

Physical characteristics

0805csd.gif
 

A max B max C max D ref E F G H I J  
0.090 0.068 0.060 0.020 0.050 0.017 0.046 0.070 0.040 0.030 inches
2,29 1,73 1,52 0,51 1,27 0,43 1,17 1,78 1,02 0,76 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,65 0,23
* Special order

General specification

Core Material:
Ceramic
Weight:
10.2 – 11.6 mg
Packaging:
2000/7″ reel; 7500/13″ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth
Temperature coefficient of inductance:
+100 to +250 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series