Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C303-2

C303-2

Chip Inductors

Designer's Kit, 0805CS chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 2.8 nH - 1.0 µH
  • No. of Values: 49 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $115.00
3 $111.00
5 $99.00
7 $87.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C303-2 Refill

49 (10 of each)

0805CS (2012)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0805CS-020XJRC 10 2.8 5 12200 0.060 800
0805CS-3N0XJRC 10 3.0 5 12200 0.060 800
0805CS-030XJRC 10 3.3 5 12200 0.080 600
0805CS-050XJRC 10 5.6 5 5900 0.080 600
0805CS-060XJRC 10 6.8 5 5600 0.11 600
0805CS-070XJRC 10 7.5 5 4800 0.14 600
0805CS-080XGRC 10 8.2 2 4400 0.12 600
0805CS-100XGRC 10 10 2 4300 0.10 600
0805CS-120XGRC 10 12 2 4000 0.15 600
0805CS-150XGRC 10 15 2 3200 0.17 600
0805CS-180XGRC 10 18 2 3100 0.20 600
0805CS-220XGRC 10 22 2 2600 0.22 500
0805CS-240XGRC 10 24 2 2400 0.22 500
0805CS-270XGRC 10 27 2 2580 0.25 500
0805CS-330XGRC 10 33 2 2150 0.27 500
0805CS-360XGRC 10 36 2 1900 0.27 500
0805CS-390XGRC 10 39 2 2000 0.29 500
0805CS-430XGRC 10 43 2 1800 0.34 500
0805CS-470XGRC 10 47 2 1700 0.31 500
0805CS-560XGRC 10 56 2 1600 0.34 500
0805CS-680XGRC 10 68 2 1500 0.38 500
0805CS-820XGRC 10 82 2 1330 0.42 400
0805CS-910XGRC 10 91 2 1330 0.48 400
0805CS-101XGRC 10 100 2 1250 0.46 400
0805CS-111XGRC 10 110 2 1100 0.48 400
0805CS-121XGRC 10 120 2 1100 0.51 400
0805CS-151XGRC 10 150 2 920 0.56 400
0805CS-181XGRC 10 180 2 920 0.64 400
0805CS-221XGRC 10 220 2 820 0.70 400
0805CS-241XGRC 10 240 2 770 1.0 350
0805CS-271XGRC 10 270 2 730 1.0 350
0805CS-331XGRC 10 330 2 650 1.4 310
0805CS-391XGRC 10 390 2 600 1.5 290
0805CS-471XGRC 10 470 2 375 1.8 250
0805CS-561XGRC 10 560 2 330 1.9 230
0805CS-681XGRC 10 680 2 310 2.2 190
0805CS-821XGRC 10 820 2 310 2.4 180
0805CS-102XGRC 10 1000 2 180 3.2 175
0805CS-122XGRC 10 1200 2 224 3.5 156
0805CS-152XGRC 10 1500 2 82.0 1.9 200
0805CS-182XGRC 10 1800 2 69.0 2.4 250
0805CS-222XGRC 10 2200 2 105 4.0 140
0805CS-272XGRC 10 2700 2 130 4.5 175
0805CS-332XGRC 10 3300 2 110 7.5 80
0805CS-472XGRC 10 4700 2 75.0 6.2 80
0805CS-562XGRC 10 5600 2 75.0 7.0 100
0805CS-682XGRC 10 6800 2 65.0 9.8 80
0805CS-822XGRC 10 8200 2 65.0 11.0 75
0805CS-103XGRC 10 10000 2 60.0 12.0 70