Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603CT (1608)

Low Profile Chip Inductors

RoHS compliant halogen free
Our 0603CT Series low profile ceramic chip inductors are 40% lower in height than other 0603 models. Offered in a wide range of values, this series has Q factors up to 95 at 1.7 GHz and high self-resonant frequencies – up to 16 GHz.
  • Low profile - only 60% the height of other 0603 chip inductors
  • Inductance values from 1.0 to 56 nH
  • Exceptionally high Q – up to 95 at 1.7 GHz!
  • Very high self-resonant frequencies – up to 16 GHz

Need parts for space, military or other critical applications?
See Coilcraft ST312RAK Series
Buy Now:
Count Unit price
1 $1.01
200 $0.81
500 $0.61
1000 $0.42
2000 $0.28
4000 $0.23
10000 $0.19

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C423 36 (10 of each) $95.00
C423-2 36 (10 of each) $115.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7
L typ Q typ 4 L typ Q typ 4
0603CT-1N0XJRW 1.0 5 0.98 39 0.99 58 16.0 0.045 1600
0603CT-1N2XJRW 1.2 5 1.18 35 1.19 50 16.0 0.11 1100
0603CT-2N0XJRW 2.0 5 1.98 46 1.98 70 12.0 0.034 1900
0603CT-2N2XJRW 2.2 5 2.1 50 2.13 74 10.7 0.046 1600
0603CT-2N3XJRW 2.3 5 2.27 55 2.28 81 11.0 0.046 1600
0603CT-2N5XJRW 2.5 5 2.48 52 2.5 77 11.0 0.060 1300
0603CT-3N0X_RW 3.0 2,5 2.96 57 2.97 82 10.7 0.039 1600
0603CT-3N3X_RW 3.3 2,5 3.27 60 3.33 83 7.0 0.039 1600
0603CT-3N6X_RW 3.6 2,5 3.58 69 3.63 95 7.0 0.044 1600
0603CT-3N9X_RW 3.9 2,5 3.87 68 3.95 90 6.3 0.050 1400
0603CT-4N3X_RW 4.3 2,5 4.26 58 4.34 84 6.3 0.076 1300
0603CT-4N7X_RW 4.7 2,5 4.66 50 4.75 70 5.6 0.12 960
0603CT-5N1X_RW 5.1 2,5 5.12 68 5.18 93 5.5 0.050 1400
0603CT-5N6X_RW 5.6 2,5 5.6 67 5.73 90 5.1 0.058 1300
0603CT-6N8X_RW 6.8 2,5 6.78 60 7.0 81 4.5 0.080 1200
0603CT-7N2X_RW 7.2 2,5 7.19 65 7.44 88 4.5 0.047 1500
0603CT-8N2X_RW 8.2 2,5 8.18 60 8.46 78 4.3 0.075 1300
0603CT-9N5X_RW 9.5 2,5 9.52 63 9.92 80 4.0 0.092 1100
0603CT-10NX_RW 10 2,5 10 67 10.4 85 4.0 0.075 1300
0603CT-11NX_RW 11 2,5 11 66 11.5 86 4.0 0.11 1000
0603CT-12NX_RW 12 2,5 12 68 12.7 85 3.5 0.13 920
0603CT-15NX_RW 15 2,5 15.2 65 16.1 80 3.3 0.15 800
0603CT-16NX_RW 16 2,5 16.3 63 17.5 76 3.1 0.18 760
0603CT-18NX_RW 18 2,5 18.1 66 19.2 80 3.0 0.20 720
0603CT-20NX_RW 20 2,5 20.2 67 21.6 80 2.9 0.18 760
0603CT-22NX_RW 22 2,5 22.4 60 24.3 70 2.8 0.22 700
0603CT-24NX_RW 24 2,5 24.4 61 26.5 72 2.7 0.24 680
0603CT-27NX_RW 27 2,5 27.4 62 29.8 75 2.6 0.27 670
0603CT-30NX_RW 30 2,5 30.5 62 33.9 73 2.5 0.33 600
0603CT-33NX_RW 33 2,5 34 55 39.1 61 2.2 0.33 600
0603CT-36NX_RW 36 2,5 37.2 61 42.3 63 2.3 0.34 600
0603CT-39NX_RW 39 2,5 40.3 60 45.3 65 2.3 0.40 570
0603CT-43NX_RW 43 2,5 44.5 57 51.3 60 2.1 0.44 530
0603CT-47NX_RW 47 2,5 48.2 55 57.8 57 1.9 0.54 470
0603CT-51NX_RW 51 2,5 53 55 63.2 55 1.9 0.57 440
0603CT-56NX_RW 56 2,5 59.4 54 75.4 48 1.8 0.70 420
Notes
  1. When ordering, specify tolerance, termination and packaging codes: 0603CT-56NXGRW
  2. Inductance measured at 250 MHz, 0.1 Vrms, 0 Adc using Coilcraft SMDA fixture in Agilent/HP 4287A impedance analyzer
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using Agilent/HP4291A with Agilent/HP 16193 test fixture.
  5. SRF measured using Agilent/HP 8722ES network analyzer and Coilcraft SMD -D test fixture
  6. DCR measured on Cambridge Technology micro-ohmmeter and Coilcraft CCF858 test fixture.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • G=2%, J=5%

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0603ctd.gif

 
A max B max C max D ref E F G H  
0.064 0.033 0.024 0.013 0.030 0.025 0.025 0.040 inches
1,63 0,84 0,61 0,33 0,76 0,64 0,64 1,02 mm

Dimensions are before optional solder application. For maximum height and length
dimensions including solder, add 0.006 in / 0,152 mm.
For maximum width dimension including solder, add 0.0025 in / 0,0635 mm.

Tape and Reel specification

tapereel_pa-(8).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(9).gif
2000 178 100 13 14,4 8,4 8 4 4 2 NA 0,68

General specification

Core Material:
Ceramic
Weight:
1.4 – 2.3 mg
Packaging:
2000/7″reel; Paper tape: 8 mm wide, 0.68 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series