Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C423

C423

Chip Inductors

Designer's Kit, 0603CT chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.0 nH - 56 nH
  • No. of Values: 36 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C423 Refill

36 (10 of each)

0603CT (1608)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603CT-1N0XJRW 10 1.0 5 16.0 0.045 1600
0603CT-1N2XJRW 10 1.2 5 16.0 0.11 1100
0603CT-2N0XJRW 10 2.0 5 12.0 0.034 1900
0603CT-2N2XJRW 10 2.2 5 10.7 0.046 1600
0603CT-2N3XJRW 10 2.3 5 11.0 0.046 1600
0603CT-2N5XJRW 10 2.5 5 11.0 0.060 1300
0603CT-3N0XJRW 10 3.0 5 10.7 0.039 1600
0603CT-3N3XJRW 10 3.3 5 7.0 0.039 1600
0603CT-3N6XJRW 10 3.6 5 7.0 0.044 1600
0603CT-3N9XJRW 10 3.9 5 6.3 0.050 1400
0603CT-4N3XJRW 10 4.3 5 6.3 0.076 1300
0603CT-4N7XJRW 10 4.7 5 5.6 0.12 960
0603CT-5N1XJRW 10 5.1 5 5.5 0.050 1400
0603CT-5N6XJRW 10 5.6 5 5.1 0.058 1300
0603CT-6N8XJRW 10 6.8 5 4.5 0.080 1200
0603CT-7N2XJRW 10 7.2 5 4.5 0.047 1500
0603CT-8N2XJRW 10 8.2 5 4.3 0.075 1300
0603CT-9N5XJRW 10 9.5 5 4.0 0.092 1100
0603CT-10NXJRW 10 10 5 4.0 0.075 1300
0603CT-11NXJRW 10 11 5 4.0 0.11 1000
0603CT-12NXJRW 10 12 5 3.5 0.13 920
0603CT-15NXJRW 10 15 5 3.3 0.15 800
0603CT-16NXJRW 10 16 5 3.1 0.18 760
0603CT-18NXJRW 10 18 5 3.0 0.20 720
0603CT-20NXJRW 10 20 5 2.9 0.18 760
0603CT-22NXJRW 10 22 5 2.8 0.22 700
0603CT-24NXJRW 10 24 5 2.7 0.24 680
0603CT-27NXJRW 10 27 5 2.6 0.27 670
0603CT-30NXJRW 10 30 5 2.5 0.33 600
0603CT-33NXJRW 10 33 5 2.2 0.33 600
0603CT-36NXJRW 10 36 5 2.3 0.34 600
0603CT-39NXJRW 10 39 5 2.3 0.40 570
0603CT-43NXJRW 10 43 5 2.1 0.44 530
0603CT-47NXJRW 10 47 5 1.9 0.54 470
0603CT-51NXJRW 10 51 5 1.9 0.57 440
0603CT-56NXJRW 10 56 5 1.8 0.70 420