Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0603HL (1608)

High Inductance Ceramic Chip Inductors

RoHS compliant halogen free
Coilcraft's 0603HL Series ceramic chip inductors have the highest inductance values in this size - up to 3.3 µH. Wirewound ceramic construction means high Q and high peak current handling. Their tight ± 5% inductance tolerance results in minimal variation.
  • Highest inductance values in 0603 size: from 330 nH to 3.3 µH
  • High Q wirewound construction
  • ±5% inductance tolerance

Need parts for space, military or other critical applications?
See Coilcraft AR312RAP Series | See Coilcraft ST312RAP Series
Buy Now:
Count Unit price
1 $1.25
200 $1.01
500 $0.76
1000 $0.51
2000 $0.36
4000 $0.29
10000 $0.24

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C449 14 (10 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ± 5%)
Q typ
@ 25.0 MHz 3
SRF typ (MHz) 4 DCR max (Ω) 5 Irms (mA) 6 Color code 7
0603HL-331XJRC 0.33 13 420 0.97 330 Violet
0603HL-391XJRC 0.39 13 400 1.1 330 Gray
0603HL-471XJRC 0.47 12 200 1.2 300 White
0603HL-511XJRC 0.51 12 340 1.2 300 Black
0603HL-561XJRC 0.56 12 330 1.4 300 Brown
0603HL-681XJRC 0.68 12 310 1.8 260 Red
0603HL-821XJRC 0.82 14 290 2.5 190 Orange
0603HL-102XJRC 1.0 14 250 2.8 190 Yellow
0603HL-122XJRC 1.2 14 230 3.2 180 Green
0603HL-152XJRC 1.5 15 190 4.1 150 Blue
0603HL-182XJRC 1.8 16 180 5.3 140 Violet
0603HL-222XJRC 2.2 16 165 5.9 130 Gray
0603HL-272XJRC 2.7 16 150 7.0 120 White
0603HL-332XJRC 3.3 18 135 9.1 110 Black
Notes
  1. When ordering, please specify termination and packaging code: 0603HL-332XJRC
  2. Inductance measured at 0.1 Vrms, using a Coilcraft SMD-A fixture in Agilent/HP 4287A impedance analyzer or equivalent with Coilcraft provided correlation pieces.
  3. Q measured using a Coilcraft SMD-A fixture in Agilent/HP 4287A impedance analyzer or equivalent.
  4. SRF measured using Agilent/HP 8753D network analyzer with Coilcraft SMD-D test fixture
  5. DCR measured on Cambridge Technology Micro-ohmmeter or equivalent.
  6. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  7. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • P = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape & reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Z vs Frequency

Physical characteristics

0603hld-(1).gif
 
A max B max C max D E F G H I J  
0.071 0.047 0.037 0.010 0.030 0.011 0.038 0.040 0.025 0.025 inches
1,80 1,19 0,94 0,25 0,76 0,28 0,97 1,02 0,64 0,64 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa-(10).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(11).gif
2000 178 100 13 14,4 8,4 8 4 4 2 1,0 0,23

General specification

Core Material:
Ceramic
Weight:
3.2 – 4.4 mg
Packaging:
2000 per 7″ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.0 mm pocket depth
Temperature coefficient of inductance:
+50 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series