Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE2706 Series

Low Profile Common Mode Choke

RoHS compliant halogen free AEC-Q flag
  • Miniature and low profile chip-style common mode choke; only 5.3 mm tall
  • High current and exceptional common mode noise attenuation
  • AEC-Q200 qualified
Refer to Designing Common Mode Filters for design guidance.

Buy Now:
Count Unit price
1 $3.60
100 $2.93
350 $2.20
700 $1.33
1000 $1.03

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (Ω)
Inductance
min (µH) 2
Leakage
Inductance
max (µH) 3
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
ZE2706-AEC 2 950 @ 100 MHz 4.8 0.05 3.9 0.022 415
Notes
  1. When ordering, please specify packaging code: e.g. ZE2706-AEC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 ADC on an Agilent 4263B (or equivalent).
  3. Leakage Inductance is measured at 100 kHz, 0.1 Vrms on an Agilent 4263B (or equivalent) with Sec shorted.
  4. Current through the windings connected in series that causes a 40°C rise from 25°C. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent). For other operating temperatures, use this DCR at Temperature calculator.
  6. 415 Vrms, one minute isolation (hipot) measured between primary and secondary.

Termination:

  • RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (1500 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (15°C rise) Irms current.
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency (Common Mode)

Attenuation vs Frequency (Differential Mode)

Impedance vs Frequency (Common Mode)

Impedance vs Frequency (Differential Mode)

Schematics

ze2706s.gif

Physical characteristics

ze2706d.gif
 
A max B max C max D E F G  
0.284 0.191 0.209 0.012 0.059 0.040 0.197 inches
7,2 4,85 5,3 0,30 1,5 1,0 5,0 mm

 

Tape and Reel specification


tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
350 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,5 0,40
*Special order

General specification

Core Material:
Ferrite
Weight:
0.53 – 0.54 g
Packaging:
350/7″ reel; 1500/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth
Winding to Winding Isolation:
415 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families