Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

Power Line Common Mode Chokes

Power line CM chokes eliminate EMI with high isolation voltages to meet FCC, CISPR , and other EMI / RFI standards.
Combination line filter chokes filter common mode (CM) and differential mode (DM) noise in a single component.

Standard Isolation

Product series Inductance Min Lines Length (mm) Width (mm) Height (mm)
PFD2015 800 nH 8.0 µH 2 2.29 1.52 1.5 View Series
LPD3015 312 nH 264 µH 2 3.08 3.08 1.4 View Series
PFD3215 310 nH 8.0 µH 2 3.32 2.23 1.5 View Series
LPD4012 231 nH 264 µH 2 4.02 4.02 1.2 View Series
LPD5010 544 nH 176 µH 2 4.8 4.8 0.9 View Series
LPD5030 399 nH 800 µH 2 4.8 4.8 2.9 View Series
LPD6235 5.4 µH 1600 µH 2 6.0 6.0 3.5 View Series
ZE2706 4.8 µH 7.2 4.85 5.3 View Series
MSD7342 2.0 µH 800 µH 2 7.5 7.5 4.6 View Series
MSD1048 1.5 µH 198 µH 2 10.3 10.3 5.0 View Series
MSD1260 3.8 µH 900 µH 2 12.3 12.3 6.0 View Series
MSD1260T 2.6 µH 900 µH 2 12.3 12.3 6.0 View Series
MSD1278 3.8 µH 900 µH 2 12.3 12.3 8.05 View Series
MSD1583 8.0 µH 900 µH 2 15.5 15.5 8.6 View Series
MSD1514 2.5 µH 1000 µH 2 15.5 15.5 14.2 View Series

High Isolation

  Product series Inductance Length (mm) Width (mm) Height (mm)  
dfc1210.png DFC1210 0.68 µH 1.8 µH 3.25 2.67 2.8 View Series
lpd5030v.png LPD5030V 3.8 µH 176 µH 4.88 4.88 3.0 View Series
DFC7045.png DFC7045 2.2 µH 5.0 µH 7.15 4.60 3.40 View Series
ce1755.png Cx 140 µH — 14.3 mH 13.0 13.0 5.46 View Series
cma1305.png CMA 310 µH — 1.43 mH 13.0 13.0 5.6 View Series
bu16.png BU 60 µH 45 mH 17.5 11.0 12.5 View Series
sbu9.png SBU9 600 µH 10 mH 18.2 12.5 9.2 View Series
g6252.png G6252 11 mH 24.13 20.96 17.78 View Series
cmh2617.png CMH_CMV 11 µH 2.4 mH 26.0 26.0 17.0 View Series
e349x.png COMOEE 168 µH 17 mH 27.94 27.94 24.13 View Series
cmt1-1-9-9l.png CMT 300 µH 125 mH 30.7 15.9 26.7 View Series
p32xx.png P32xx 275 µH 11 mH 31.8 15.88 31.2 View Series
f55xx.png COMOHI 1200 µH 82 mH 36.8 34.29 30.5 View Series

Combination Line

Product series Inductance Min Lines Length (mm) Width (mm) Height (mm)
PDMC 84 µH 315 µH 2 27.0 25.0 16.0 View Series
P3717/Q4xxx 1500 µH 25 mH 2 44.5 39.4 33.0 View Series