Electrical specifications at 25°C.
| Part number 1 | Lines |
Common mode impedance typ (Ω) |
Inductance (µH)
2
-30% +50% |
Irms (A) | DCR max (mΩ) 6 |
Isolation Voltage (Vrms) 7 |
||
|---|---|---|---|---|---|---|---|---|
| at 25°C 3 | at 85°C 4 | at 125°C 5 | ||||||
| DFC1210-122RC | 2 | 275 @ 100 MHz | 1.2 | 1.7 | 1.5 | 1.15 | 90 | 250 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 750 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,72 | 0,25 | |