Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

E3501-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $11.13
50 $9.44
100 $7.09
250 $5.55
500 $4.85
1000 $3.77
2500 $3.23
5000 $2.97

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P402 8 (1 - 2 of each) $105.00

Specifications

Electrical specifications at 25°C.

High Inductance Series

Part number Lines Inductance
min (mH) 1
Irms (mA) DCR max (Ω) 2 Isolation
Voltage (Vrms)
E3501-AL 2 4.9 1000 0.270 3750
Notes
  1. Inductance per section. Typical values are approximately 30% higher than published minimums.
  2. DCR is maximum per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over tin over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

comoees.gif

Physical characteristics

Standard Inductance Series

comoeeld.gif
 

 

High Inductance Series

comoeehd.gif

Typical Application

comoeea.gif

General specification

Weight:
19 – 33.8 g

Related products

Related product series