The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
| Part number | Lines |
Common mode peak impedance (Ω) |
Inductance min (µH) 1 |
Irms (A) 2 | DCR max (mΩ) 3 |
Isolation Voltage (Vrms) 4 |
|---|---|---|---|---|---|---|
| CMH3921-20522L | 2 | 2870.0 @ 5.0 MHz | 2000 | 22 | 3.2 | 2500 |
![]() |
![]() |
![]() |
![]() |
| A | B | C | D |
| Part number |
L max in/mm |
W max in/mm |
H max in/mm |
Weight (g) |
Parts per tray |
Schematic | Core Material |
|---|---|---|---|---|---|---|---|
| CMH2617-11340L | 1.02/26,0 | 1.02/26,0 | 0.67/17,0 | 13.76 | 64 | A | Ferrite |
| CMH3923-30431L | 1.50/38,0 | 1.54/39,0 | 0.91/23,0 | 53.66 | 36 | A | Ferrite |
| CMV3532-10516L | 0.87/22,0 | 1.38/35,0 | 1.26/32,0 | 28.25 | 49 | B | Nanocrystalline |
| CMH4530-10523L | 1.77/45,0 | 1.77/45,0 | 1.18/30,0 | 77.04 | 20 | C | Nanocrystalline |
| CMH3921-10534L | 1.50/38,0 | 1.54/39,0 | 0.83/21,0 | 51.7 | 36 | A | Nanocrystalline |
| CMH3921-20522L | 1.50/38,0 | 1.54/39,0 | 0.85/21,5 | 52.19 | 36 | A | Nanocrystalline |
| CMH3815-24516L | 1.52/38,5 | 1.52/38,5 | 0.61/15,5 | 30.59 | 36 | A | Nanocrystalline |
| CMH7018-10535L | 2.76/70,0 | 2.76/70,0 | 0.71/18,0 | 107.4 | 9 | C | Nanocrystalline |
| CMH7036-75433L | 2.76/70,0 | 2.76/70,0 | 1.42/36,0 | 223.17 | 9 | D | Nanocrystalline |



