Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

BU15-1430

BU15-1430R7BL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.46
100 $2.13
400 $1.79
1200 $1.39
2400 $1.19
5000 $1.10

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

BU15

Part number Lines Common mode
peak impedance (kΩ)
Inductance
min (mH) 1
Irms (A) 2 DCR max (Ω) 3 Isolation
Voltage (Vrms) 4
BU15-1430R7BL 2 70.6 @ 240 kHz 14 0.70 1.0 1000
Notes
  1. Inductance tested at 1 kHz, 1 Vrms, and it is measured on Agilent/HP 4263B LCR meter or equivalent.
  2. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  3. DCR is per winding measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Interwinding isolation (hipot) tested for one minute.

Termination:

  • RoHS compliant tin-silver over copper. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

BU9S  

bu9s_schem.png

BU9HS 

bu9hs_schem.png

BU9

bu9_schem.png

BU9H

bu9h_schem.png

BU10

bu10_schem.png

BU15

bu15_schem.png

BU16

bu16_schem.png
 

General specification

Core Material:
Ferrite
Weight:
BU9: 3.1 – 4.1 g; BU9H: 3.1 – 4.1 g; BU9HS: 3.1 – 3.8 g; BU9S: 3.1 – 3.8 g; BU10: 6.3 – 6.9 g; BU15: 14.6 – 16.1 g; BU16: 15.1 – 18.0 g
Packaging:
BU9/ BU9H/ BU9HS/ BU9S/ BU10: 100 per tray; BU15/ BU16: 80 per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series