Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

TRF4000

TRF 4000L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.56
100 $3.05
250 $2.45
500 $1.97
1000 $1.69
2500 $1.51
5000 $1.28

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 1
Inductance
min (µH) 2
Irms (mA) DCR max (mΩ) 3 Isolation
Voltage (Vrms) 4
TRF 4000L 2 2.54 @ 84.0 MHz 18.0 20 500 65.0 1500
Notes
  1. Frequency at which the differential mode attenuation equals 3 dB.
  2. Inductance is per winding.
  3. DCR is per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. For TRF 2000L, isolation (hipot) measured from pins 1,8 to 4,5 for one minute.
    For TRF 4000L, isolation (hipot) measured from pins 1,2,7,8 to pins 3,4,5,6 for one minute.

Termination:

  • Tin-silver over tin over phos bronze.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

   TRF 2000L                    TRF 4000L

trfs.gif

Physical characteristics

     TRF 2000L                               TRF 4000L

trf2d.gif                                 trf4d.gif
 
A max B max C max D E F G
0.425 0.550 0.475 0.115 0.300 0.100 0.300 inches
10,80 13,97 12,07 2,92 7,62 2,54 7,62 mm

General specification

Core Material:
Ferrite
Weight:
TRF 2000 = 1.52 g; TRF 4000 = 1.71 g
Packaging:
50 per tube

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series