Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C488

C488

Ceramic Chip Inductors, 5% tol.

Designer's Kit, 016008C, 5% tolerance, chip inductors, RoHS, halogen-free
  • Inductance Range: 0.45 nH - 24 nH
  • No. of Values: 36 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $180.00
3 $174.00
5 $155.00
7 $135.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C488 Refill

36 (20 of each)

016008C (0402)  Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
016008C-N45XKRW 20 0.45 10 36.0 60.0 550
016008C-N50XKRW 20 0.50 10 36.0 75.0 445
016008C-1N1XKRW 20 1.1 10 21.0 95.0 415
016008C-1N2XKRW 20 1.2 10 21.3 130 335
016008C-1N3XKRW 20 1.3 10 21.0 200 270
016008C-2N0XJRW 20 2.0 5 15.2 125 345
016008C-2N2XJRW 20 2.2 5 14.8 180 275
016008C-2N3XJRW 20 2.3 5 14.8 160 340
016008C-2N4XJRW 20 2.4 5 14.2 260 225
016008C-2N5XJRW 20 2.5 5 13.6 205 305
016008C-3N3XJRW 20 3.3 5 12.2 150 305
016008C-3N6XJRW 20 3.6 5 12.0 230 245
016008C-3N8XJRW 20 3.8 5 11.4 345 195
016008C-3N9XJRW 20 3.9 5 11.3 230 275
016008C-4N3XJRW 20 4.3 5 10.8 190 265
016008C-4N7XJRW 20 4.7 5 11.0 275 220
016008C-5N1XJRW 20 5.1 5 10.0 325 200
016008C-5N3XJRW 20 5.3 5 9.7 430 175
016008C-5N6XJRW 20 5.6 5 9.8 275 220
016008C-5N8XJRW 20 5.8 5 9.8 315 220
016008C-6N0XJRW 20 6.0 5 9.8 340 200
016008C-6N2XJRW 20 6.2 5 9.7 385 185
016008C-6N8XJRW 20 6.8 5 9.0 310 200
016008C-6N9XJRW 20 6.9 5 8.8 510 160
016008C-7N5XJRW 20 7.5 5 8.2 320 260
016008C-7N8XJRW 20 7.8 5 8.4 380 180
016008C-8N2XJRW 20 8.2 5 8.1 445 170
016008C-8N8XJRW 20 8.8 5 7.8 600 145
016008C-9N5XJRW 20 9.5 5 7.6 575 180
016008C-10NXJRW 20 10 5 7.4 520 155
016008C-12NXJRW 20 12 5 6.5 640 170
016008C-13NXJRW 20 13 5 6.5 730 130
016008C-15NXJRW 20 15 5 6.2 820 120
016008C-18NXJRW 20 18 5 5.5 1020 120
016008C-20NXJRW 20 20 5 5.3 1300 110
016008C-24NXJRW 20 24 5 4.8 1550 100