Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C467

C467

SLC/SLR Essential Values

Designer's Kit, SLC/SLR, SM power inductors, RoHS
  • Inductance Range: 36 nH - 440 nH
  • Current Range: 20.0 A - 100 A
  • No. of Values: 40 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $110.00
3 $105.93
5 $94.16
7 $82.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C467 Refill

40 (3 of each)

SLC1175 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLC1175-700MEC 3 70 20 179 100 76.0
SLC1175-151MEC 3 150 20 95.0 76.0 76.0
SLC1175-231MEC 3 230 20 61.0 49.0 76.0
SLC1175-301MEC 3 300 20 48.0 34.0 76.0

SLC1480 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLC1480-151MLD 3 150 20 108 97.0 83.0
SLC1480-231MLD 3 230 20 59.0 67.0 83.0
SLC1480-301MLD 3 300 20 46.0 52.0 83.0
SLC1480-441MLD 3 440 20 35.0 35.0 83.0

SLC7530 Series  Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) Isat (A) Irms (A)
SLC7530S-500MLC 3 50 20 3.8 50.0 50.0
SLC7530S-640MLC 3 64 20 3.7 32.0 50.0
SLC7530S-820MLC 3 82 20 3.8 22.0 50.0
SLC7530S-101MLC 3 100 20 3.8 20.0 50.0

SLC7649S Series  High Current Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLC7649S-360KLC 3 36 10 1150 100 74.0
SLC7649S-500KLC 3 50 10 900 84.0 74.0
SLC7649S-101KLC 3 100 10 110 42.0 74.0
SLC7649S-151KLC 3 150 10 67.0 27.0 74.0

SLR1050 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLR1050A-850KEC 3 85 10 210 86.0 77.1
SLR1050C-850KEC 3 85 10 210 86.0 65.0
SLR1050A-101KEC 3 100 10 200 78.0 77.1
SLR1050C-101KEC 3 100 10 200 78.0 65.0
SLR1050A-121KEC 3 120 10 180 65.0 77.1
SLR1050C-121KEC 3 120 10 180 65.0 65.0
SLR1050A-221KEC 3 220 10 65.0 35.0 77.1
SLR1050C-221KEC 3 220 10 65.0 35.0 65.0

SLR1065 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLR1065-121KEC 3 120 10 95.0 86.0 49.0
SLR1065-171KEC 3 170 10 65.0 64.0 49.0
SLR1065-221KEC 3 215 10 50.0 51.0 49.0
SLR1065-301KEC 3 300 10 40.0 32.0 49.0

SLR1070 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLR1070-121KEC 3 120 10 130 86.0 82.0
SLR1070-171KEC 3 170 10 80.0 64.0 82.0
SLR1070-251KEC 3 250 10 55.0 38.0 82.0
SLR1070-301KEC 3 300 10 47.0 31.0 82.0

SLR1075 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLR1075-151KEC 3 150 10 48.0 72.0 67.0
SLR1075-171KEC 3 170 10 44.0 65.0 67.0
SLR1075-221KEC 3 215 10 36.0 53.0 67.0
SLR1075-231KEC 3 230 10 35.0 49.0 67.0

SLR1190 Series  High Current Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SLR1190-151KEC 3 150 10 95.0 100 79.0
SLR1190-231KEC 3 230 10 51.0 72.0 79.0
SLR1190-271KEC 3 270 10 49.0 58.0 79.0
SLR1190-371KEC 3 370 10 35.0 41.0 79.0