Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE263x High Isolation LLC Transformers

for Texas Instruments UCC25800-Q1

RoHS-konform Halogenfrei AEC-Q flag
The ZE263x series builds on the proven performance of the ZC15xx (including ZC1576-AL, ZC1580-AL, ZC1581-AL, and ZC1582-AL), which are featured in the UCC25800-Q1 ultra-low EMI transformer driver for isolated bias supplies from Texas Instruments. Designed for isolated gate driver bias supplies, the ZE263x transformer offers low interwinding capacitance to minimize EMI, and provides 5656 VDC / 4000 Vrms isolation between primary and secondary.

With 7 mm creepage and clearance, and Material Group I (CTI>600) compliance, the ZE263x is ideal for LLC resonant converters in EV onboard chargers, inverters, and other high voltage auxiliary power supplies in automotive and industrial applications.
  • Designed for use with the UCC25800-Q1 from Texas Instruments for isolated gate driver bias supply
  • LLC transformers with low interwinding capacitance
  • 5656 VDC / 4000 Vrms, one minute isolation (hipot) between primary and secondary
  • 7 mm creepage and clearance Material Group 1 (CTI > 600)
    • Insulation level may be Functional, Basic, or Reinforced depending on application variables such as working voltage, pollution degree, OVC, and altitude. Please contact Coilcraft for full details.
  • AEC-Q200 qualified

Jetzt kaufen:
Anzahl Einzelpreis
1 $3,93
100 $3,07
600 $2,89
1000 $2,71

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Typische Anwendung

Funktioniert mit Texas Instruments UCC25800-Q1

Teilenummer Eingangsspannung Ausgang fSchalt
ZE2635-BED 12 V 24 V , 0,13 A 350 kHz
ZE2636-BED 12 V 15 V , 0,2 A 350 kHz
ZE2637-BED 15 V 24 V , 0,13 A 350 kHz
ZE2638-BED 15 V 5 V , 0,6 A 350 kHz

Technische Daten

Electrical specifications at 25°C.

Teilenummer
(Hover for schematics)
Induktivität
bei 0A (µH) 1
(Toleranz: ±35%)
DCR max Streu-
induktivitätmax (µH) 3
Windungsverhältnis Kapazität
max (pF) 4
Volt-Zeit-
Produkt (V-µs) 5
Isolations-
spannung (Vrms) 6
Irms (A) 2
Pri (Ω) Sec (Ω) Pri : Sec
ZE2635-BED 100 0,075 0,153 2,28 1 : 2 2,43 21 4000 1,56
ZE2636-BED 100 0,075 0,097 2,42 1 : 1.3 1,78 21 4000 1,43
ZE2637-BED 100 0,075 0,129 2,36 1 : 1.7 2,27 21 4000 1,51
ZE2638-BED 100 0,075 0,027 2,6 1 : 0.4 1,61 21 4000 1,07
Hinweise
  1. Inductance is for the primary, measured at 333 kHz, 0.1 Vrms, 0 Adc.
  2. Current that causes a 40°C rise from 25°C when applied to the primary winding with secondary current defined by the turns ratio. Please refer to the datasheet for secondary current info.
  3. Leakage Inductance is for the primary, measured at 333 kHz, 0.1 Vrms with secondary windings shorted together.
  4. Interwinding capacitance from primary to secondary. It is measured from pin 3 to 7 with pin 2 and 6 open at 333 kHz, 0.1 Vrms.
  5. Volt-time product is for the primary, between pins 2 and 3.
  6. 5656 VDC / 4000 Vrms, one minute isolation (hipot) measured between primary and secondary.
Designed per IEC 61558-1 to meet the following requirements. Please contact [email protected] for questions about suitability for use in other application conditions.
 
Reinforced insulation example Basic insulation example
Working voltage 400 Vrms Working voltage 800 Vrms
Altitude 3000 m Altitude 3000 m
Overvoltage category II Overvoltage category II
Pollution degree 2 Pollution degree 2

7 mm creepage and clearance between primary and secondary windings with Material Group I.
 

Anschlüsse:

  • RoHS-compliant. 260°C compatible. RoHS tin-silver over tin over nickel over phos bronze.

Verpackung:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (200 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
–40°C to +125°C
Lagertemperaturbereich:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximale Bauteiltemperatur:
+165°C (ambient + temperature rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Pläne/Diagramme

ze263xs.gif

Physikalische Eigenschaften

ze263xd.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 38,4 32,4 32 20 4 2 12,3 0,5

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
2.4 – 2.7 g
Verpackung:
200 per reel, 13″ reel Plastic tape: 32 mm wide, 0.50 mm thick, 20 mm pocket spacing, 12.3 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested with pure water or alcohol only. More info.

Verwandte Produktreihen