Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

HTX8045 Isolation Transformers

RoHS-konform Halogenfrei AEC-Q flag
The HTX8045 transformer introduces a chip-style construction that represents an advancement over traditional core and bobbin designs. This innovative approach not only reduces the size of the component, but also streamlines it for a highly automated manufacturing process, resulting in a more cost-effective solution. The HTX8045 is particularly well suited for use in gate drive circuits and isolated SPI communication in both industrial and automotive applications. It offers higher isolation voltage compared to the HTX7045.
  • 5K VDC Hi-Pot ideal for isolated SPI communication and gate drive applications
  • Applications include Battery Management Systems and Industrial Networking
  • 5.9 mm creepage and clearance Material Group IIIa (175 ≤ CTI < 400)
    • Insulation level may be Functional, Basic, or Reinforced depending on application variables such as working voltage, pollution degree, OVC, and altitude. Please contact Coilcraft for full details.
  • Reduced board space compared to traditional core and bobbin types
  • Designed and fabricated for systems mounted in harsh automotive conditions
  • AEC-Q200 qualified

Jetzt kaufen:
Anzahl Einzelpreis
1 $3,95
100 $3,23
400 $2,42
800 $1,46
1000 $1,14

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Technische Daten

Electrical specifications at 25°C.

Teilenummer 1
(Hover for schematics)
Induktivität
bei 0A (µH) 2
(Toleranz: ±30%)
DCR max 3 Streu-
induktivitätmax (µH) 4
Windungsverhältnis Kapazität
max (pF) 5
Volt-Zeit-
Produkt (V-µs) 6
Isolations-
spannung (Vrms) 7
Pri (Ω) Sec (Ω) Pri : Sec
HTX8045-903CRC 90 0,47 0,83 0,40 1 : 2 18 25,9 3535
HTX8045-164ARC 160 0,55 0,55 0,70 1 : 1 16 34,6 3535
Hinweise
  1. When ordering, please specify turns ratio and packaging codes: e.g. HTX8045-164ARC
    Turns ratio:  A =  1 : 1, C = 1 : 2
  2. Inductance measured at 100 KHz, 0.1 Vrms, 0 Adc on an HP4263B (or equivalent).
  3. DCR is measured on an HP4263B (or equivalent).
  4. Leakage inductance is measured at 100 kHz, 0.1 Vrms on an HP4263B (or equivalent) with the other winding shorted.
  5. Interwinding capacitance is measured at 250 kHz, 0.1 Vrms on AT3600/AT5600 across pins 1-4 with 2,3 open.
  6. Volt-time is for reference and calculated with 2400 Gauss.
  7. 5000 VDC / 3535 Vrms; one minute isolation (hipot) measured between primary and secondary.

Anschlüsse:

  • RoHS compliant tin over nickel over silver glass frit.

Verpackung:

  • C = 7" machine-ready reel
    EIA 481 embossed plastic tape (400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape. Factory order only, not stocked (1200 parts per full reel).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
−40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximale Bauteiltemperatur:
+140°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

Insertion Loss

Return Loss

Pläne/Diagramme

htx8045s.gif





 

Physikalische Eigenschaften

htx8045d.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
400 1200* 178/330 60/100 13 30,4 24,4 24 8 4 2 5,5 0,40
* Special order

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
0.53 − 0.54 g
Verpackung:
Packaging 400/7″ reel; 1200/13″ reel Plastic tape: 24 mm wide, 0.40 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth.

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen