Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE2774-BE Isolated Buck Transformer

for STMicroelectronics STEVAL-6986YT2DL

RoHS-konform Halogenfrei AEC-Q flag
The ZE2774-BE iso-buck boost converter transformer is optimized for the STEVAL-6986YT2DL reference design and built around the A6986I from STMicroelectronics. It supports a 5 V to 24 V input voltage range and delivers dual isolated outputs with two secondary windings. The typical output voltages, +6 V and -3 V, are designed to match the requirements of GaN gate drivers. The solution provides 1500 Vrms isolation voltage and functional insulation, with options for basic or reinforced insulation available on request. It is AEC-Q200 qualified, making it suitable for automotive and industrial power applications. For SiC MOSFET gate drivers, please refer to the ZD2020-AE transformer.
  • Optimized for the STEVAL-6986YT2DL iso-buck boost converter, based on the A6986I from STMicroelectronics
  • Designed for an input voltage range of 5 to 24 V with dual isolated outputs (6 V and -3 V)
  • Suitable for isolated GaN gate drivers, On-board chargers for HEV/EV, and industrial applications.
  • Functional insulation only. Basic or reinforced versions can be made available per request.
  • AEC-Q200 qualified

Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Typische Anwendung

Funktioniert mit STMicroelectronics STEVAL-6986YT2DL

Eingangsspannung Ausgang fSchalt
Sec1 Sec2
5 V — 24 V 6 V , 0,2 A -3 V , 0,2 A 250 kHz

Technische Daten

Electrical specifications at 25°C.

Teilenummer
(Hover for schematics)
Induktivität
bei 0A (µH)
(Toleranz: ±10%)
Isat (A) 2 DCR max Streu-
induktivitätmax (µH) 3
Windungsverhältnis Isolations-
spannung (Vrms) 4
Pri (Ω) Sec1 (Ω) Sec2 (Ω) Pri : Sec1 : Sec2
ZE2774-BED 20 2,65 0,17 0,43 0,30 0,41 1 : 0.5 : 0.273 1500
Hinweise
  1. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  2. Isat: DC current that causes the primary inductance to drop 30% from its value without current.
  3. Leakage inductance is for the primary with the secondary windings shorted.
  4. 1500 Vrms, one minute isolation (hipot) between primary and secondary.

Anschlüsse:

  • RoHS tin-silver-copper over tin over nickel over phos bronze

Verpackung:

  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape (900 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
−40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximale Bauteiltemperatur:
+165°C (Ambient + temperature rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

L vs Current

Pläne/Diagramme

ze2774s.gif





 

Physikalische Eigenschaften

ze2774d.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
900 330 100 13 22,4 16,4 16 12 4 2 6,0 0,35

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
0.57 – 0.77g
Verpackung:
900/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 6.0 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen