Electrical specifications at 25°C. Operating voltage 0 – 40 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XFL3010-601MEC | 0.60 | 0.030 | 0.033 | 180 | 1.8 | 2.4 | 2.7 | 1.8 | 2.5 | |
| XFL3010-102MEC | 1.0 | 0.043 | 0.049 | 128 | 1.5 | 2.1 | 2.4 | 1.6 | 2.3 | |
| XFL3010-152MEC | 1.5 | 0.071 | 0.080 | 97.0 | 1.2 | 1.6 | 1.9 | 1.4 | 1.9 | |
| XFL3010-222MEC | 2.2 | 0.11 | 0.12 | 78.0 | 0.94 | 1.2 | 1.5 | 1.0 | 1.3 | |
| XFL3010-332MEC | 3.3 | 0.15 | 0.17 | 64.0 | 0.86 | 1.1 | 1.3 | 0.88 | 1.2 | |
| XFL3010-472MEC | 4.7 | 0.22 | 0.23 | 57.0 | 0.71 | 0.97 | 1.1 | 0.84 | 1.1 | |
| XFL3010-682MEC | 6.8 | 0.32 | 0.35 | 42.0 | 0.56 | 0.78 | 0.92 | 0.72 | 0.95 | |
| XFL3010-103MEC | 10 | 0.47 | 0.52 | 35.0 | 0.44 | 0.61 | 0.71 | 0.62 | 0.82 | |
| XFL3010-153MEC | 15 | 0.52 | 0.56 | 28.4 | 0.33 | 0.45 | 0.53 | 0.56 | 0.76 | |
| XFL3010-223MEC | 22 | 0.77 | 0.82 | 21.7 | 0.26 | 0.35 | 0.40 | 0.48 | 0.66 | |
| XFL3010-333MEC | 33 | 1.1 | 1.2 | 17.5 | 0.22 | 0.30 | 0.35 | 0.41 | 0.56 | |
| XFL3010-393MEC | 39 | 1.2 | 1.4 | 16.9 | 0.21 | 0.29 | 0.33 | 0.37 | 0.51 | |
| XFL3010-473MEC | 47 | 1.7 | 1.9 | 14.4 | 0.16 | 0.23 | 0.27 | 0.33 | 0.44 | |
| XFL3010-563MEC | 56 | 2.0 | 2.2 | 13.6 | 0.16 | 0.22 | 0.25 | 0.30 | 0.41 | |
| XFL3010-683MEC | 68 | 2.3 | 2.6 | 12.7 | 0.15 | 0.21 | 0.24 | 0.27 | 0.36 | |
| XFL3010-823MEC | 82 | 2.8 | 3.1 | 11.6 | 0.14 | 0.20 | 0.23 | 0.26 | 0.34 | |
| XFL3010-104MEC | 100 | 4.6 | 5.5 | 10.1 | 0.13 | 0.19 | 0.22 | 0.20 | 0.29 | |
| XFL3010-224MEC | 220 | 9.9 | 12.0 | 6.9 | 0.080 | 0.12 | 0.14 | 0.14 | 0.19 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,14 | 0,2 | |