Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C440

C440

Shielded Power Inductors

Designer's Kit, XFL3010/3012 power inductors, RoHS, halogen-free
  • Inductance Range: 330 nH - 220 µH
  • Current Range: 140 mA - 3.4 A
  • No. of Values: 37 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $125.00
3 $121.00
5 $109.00
7 $98.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C440 Refill

37 (5 of each)

XFL3010 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL3010-601MEC 5 0.60 20 180 2.7 2.5
XFL3010-102MEC 5 1.0 20 128 2.4 2.3
XFL3010-152MEC 5 1.5 20 97.0 1.9 1.9
XFL3010-222MEC 5 2.2 20 78.0 1.5 1.3
XFL3010-332MEC 5 3.3 20 64.0 1.3 1.2
XFL3010-472MEC 5 4.7 20 57.0 1.1 1.1
XFL3010-682MEC 5 6.8 20 42.0 0.92 0.95
XFL3010-103MEC 5 10 20 35.0 0.71 0.82
XFL3010-153MEC 5 15 20 28.4 0.53 0.76
XFL3010-223MEC 5 22 20 21.7 0.40 0.66
XFL3010-333MEC 5 33 20 17.5 0.35 0.56
XFL3010-393MEC 5 39 20 16.9 0.33 0.51
XFL3010-473MEC 5 47 20 14.4 0.27 0.44
XFL3010-563MEC 5 56 20 13.6 0.25 0.41
XFL3010-683MEC 5 68 20 12.7 0.24 0.36
XFL3010-823MEC 5 82 20 11.6 0.23 0.34
XFL3010-104MEC 5 100 20 10.1 0.22 0.29
XFL3010-224MEC 5 220 20 6.9 0.14 0.19

XFL3012 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL3012-331MEC 5 0.33 20 293 3.4 3.5
XFL3012-561MEC 5 0.56 20 203 2.9 3.0
XFL3012-681MEC 5 0.68 20 164 2.7 2.8
XFL3012-102MEC 5 1.0 20 115 2.3 2.6
XFL3012-152MEC 5 1.5 20 94.4 2.2 2.2
XFL3012-222MEC 5 2.2 20 73.2 1.6 1.9
XFL3012-332MEC 5 3.3 20 61.6 1.4 1.6
XFL3012-472MEC 5 4.7 20 52.6 1.2 1.4
XFL3012-682MEC 5 6.8 20 39.9 0.97 1.3
XFL3012-103MEC 5 10 20 34.6 0.74 1.2
XFL3012-153MEC 5 15 20 25.8 0.65 1.0
XFL3012-223MEC 5 22 20 21.0 0.52 0.80
XFL3012-333MEC 5 33 20 16.6 0.38 0.57
XFL3012-393MEC 5 39 20 15.9 0.37 0.54
XFL3012-473MEC 5 47 20 13.7 0.32 0.46
XFL3012-563MEC 5 56 20 12.1 0.30 0.44
XFL3012-683MEC 5 68 20 10.9 0.25 0.42
XFL3012-823MEC 5 82 20 10.8 0.24 0.34
XFL3012-104MEC 5 100 20 9.4 0.28 0.39
XFL3012-224MEC 5 220 20 6.1 0.16 0.23