Electrical specifications at 25°C. Operating voltage 0 – 40 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| XFL2010-400MEC | 0.04 | 0.012 | 0.016 | 2200 | 5.500 | 7.500 | 8.600 | 3.40 | 4.80 | |
| XFL2010-121MEC | 0.12 | 0.017 | 0.022 | 730 | 3.000 | 4.250 | 4.900 | 2.70 | 3.70 | |
| XFL2010-221MEC | 0.22 | 0.020 | 0.025 | 400 | 2.100 | 3.200 | 3.750 | 2.30 | 3.10 | |
| XFL2010-381MEC | 0.38 | 0.028 | 0.033 | 280 | 1.700 | 2.500 | 3.050 | 2.10 | 2.85 | |
| XFL2010-601MEC | 0.6 | 0.047 | 0.054 | 200 | 1.300 | 1.950 | 2.320 | 1.75 | 2.35 | |
| XFL2010-821MEC | 0.82 | 0.052 | 0.061 | 160 | 1.050 | 1.520 | 1.950 | 1.60 | 2.15 | |
| XFL2010-102MEC | 1.0 | 0.072 | 0.083 | 130 | 0.950 | 1.420 | 1.680 | 1.30 | 1.80 | |
| XFL2010-152MEC | 1.5 | 0.100 | 0.115 | 110 | 0.750 | 1.160 | 1.450 | 1.15 | 1.55 | |
| XFL2010-222MEC | 2.2 | 0.136 | 0.156 | 90 | 0.700 | 1.060 | 1.250 | 1.00 | 1.35 | |
| XFL2010-332MEC | 3.3 | 0.185 | 0.213 | 65 | 0.600 | 0.850 | 1.000 | 0.88 | 1.20 | |
| XFL2010-472MEC | 4.7 | 0.278 | 0.320 | 60 | 0.420 | 0.640 | 0.780 | 0.68 | 0.91 | |
| XFL2010-682MEC | 6.8 | 0.352 | 0.405 | 50 | 0.390 | 0.610 | 0.720 | 0.58 | 0.79 | |
| XFL2010-822MEC | 8.2 | 0.445 | 0.511 | 40 | 0.380 | 0.550 | 0.620 | 0.56 | 0.76 | |
| XFL2010-103MEC | 10.0 | 0.517 | 0.595 | 36 | 0.290 | 0.450 | 0.560 | 0.51 | 0.67 | |
| XFL2010-183MEC | 18.0 | 1.020 | 1.170 | 29 | 0.245 | 0.370 | 0.435 | 0.34 | 0.46 | |
| XFL2010-223MEC | 22.0 | 1.300 | 1.500 | 23 | 0.190 | 0.280 | 0.340 | 0.31 | 0.42 | |
| XFL2010-333MEC | 33.0 | 1.860 | 2.140 | 18 | 0.160 | 0.240 | 0.285 | 0.26 | 0.35 | |
| XFL2010-473MEC | 47.0 | 2.530 | 2.910 | 16 | 0.130 | 0.200 | 0.250 | 0.25 | 0.31 | |
| XFL2010-563MEC | 56.0 | 3.180 | 3.660 | 15 | 0.120 | 0.175 | 0.215 | 0.20 | 0.27 | |
| XFL2010-683MEC | 68.0 | 3.460 | 3.980 | 13 | 0.110 | 0.170 | 0.210 | 0.19 | 0.26 | |
| XFL2010-823MEC | 82.0 | 5.050 | 5.810 | 12 | 0.096 | 0.150 | 0.185 | 0.16 | 0.21 | |
| XFL2010-104MEC | 100.0 | 6.070 | 6.980 | 11 | 0.092 | 0.140 | 0.172 | 0.15 | 0.20 | |
| XFL2010-224MEC | 220.0 | 11.880 | 13.660 | 6 | 0.060 | 0.094 | 0.113 | 0.11 | 0.14 | |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,19 | 0,23 | |