Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C513

Shielded Power Inductors

Designer's Kit, XFL2010, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 0.040 µH - 220 µH
  • Current Range: 60 mA - 1.7 A
  • No. of Values: 23 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $58.50
5 $52.00
7 $45.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C513 Refill

23 (5 of each)

XFL2010 Series  Ultra-Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL2010-400MEC 5 0.040 20 2200 8.6 4.8
XFL2010-121MEC 5 0.12 20 730 4.9 3.7
XFL2010-221MEC 3 0.22 20 400 3.8 3.1
XFL2010-381MEC 5 0.38 20 280 3.1 2.9
XFL2010-601MEC 5 0.60 20 200 2.3 2.4
XFL2010-821MEC 5 0.82 20 160 2.0 2.2
XFL2010-102MEC 3 1.0 20 130 1.7 1.8
XFL2010-152MEC 5 1.5 20 110 1.5 1.6
XFL2010-222MEC 5 2.2 20 90.0 1.3 1.4
XFL2010-332MEC 5 3.3 20 65.0 1.0 1.2
XFL2010-472MEC 5 4.7 20 60.0 0.78 0.91
XFL2010-682MEC 5 6.8 20 50.0 0.72 0.79
XFL2010-822MEC 5 8.2 20 40.0 0.62 0.76
XFL2010-103MEC 5 10 20 36.0 0.56 0.67
XFL2010-183MEC 5 18 20 29.0 0.44 0.46
XFL2010-223MEC 5 22 20 23.0 0.34 0.42
XFL2010-333MEC 5 33 20 18.0 0.29 0.35
XFL2010-473MEC 5 47 20 16.0 0.25 0.31
XFL2010-563MEC 5 56 20 15.0 0.22 0.27
XFL2010-683MEC 5 68 20 13.0 0.21 0.26
XFL2010-823MEC 5 82 20 12.0 0.19 0.21
XFL2010-104MEC 5 100 20 11.0 0.17 0.20
XFL2010-224MEC 5 220 20 6.0 0.11 0.14