Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CST2010 Series SMT

Current Sense Transformers

RoHS compliant AEC-Q flag
  • Sensed current up to 47 Amps
  • Designed for use up to 1 MHz and above
  • Very low primary DC resistance
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Need parts for space, military or other critical applications?
See Coilcraft ST629TCB Series
Buy Now:
Count Unit price
1 $2.12
300 $1.80
600 $1.59
1200 $1.37
2400 $1.17
4800 $1.08

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (mH) 2
(Tolerance: ±30%)
DCR max 3 Turns Ratio Volt-time
product (V-µs) 4
Frequency (kHz) 5 Current (A) 6 Terminating
resistance RT (Ω) 7
Isolation
Voltage (Vrms) 8
Pri (Ω) Sec (Ω) Pri : Sec
CST2010-020LD 0.34 0.00036 0.18 1 : 20 50.8 10 — >1000 47 0.50 1500
CST2010-030LD 0.76 0.00036 0.265 1 : 30 76.2 7 — >1000 47 0.80 1500
CST2010-040LD 1.36 0.00036 0.56 1 : 40 101.6 5 — >1000 47 1.0 1500
CST2010-050LD 2.12 0.00036 0.705 1 : 50 127 4 — >1000 47 1.3 1500
CST2010-060LD 3.06 0.00036 0.85 1 : 60 152.4 3 — >1000 47 1.5 1500
CST2010-070LD 4.16 0.00036 1 1 : 70 177.8 3 — >1000 47 1.8 1500
CST2010-080LD 5.44 0.00036 1.15 1 : 80 203.2 2 — >1000 47 2.0 1500
CST2010-100LD 8.50 0.00036 1.45 1 : 100 254 2 — >1000 47 2.5 1500
CST2010-125LD 13.30 0.00036 1.85 1 : 125 317.5 2 — >1000 47 3.1 1500
CST2010-150LD 19.20 0.00036 2.25 1 : 150 381 1 — >1000 47 3.8 1500
CST2010-200LD 34.00 0.00036 4.06 1 : 200 508 1 — >1000 47 5.0 1500
Notes
  1. When ordering, please specify packaging code: e.g.CST2010-200LD
  2. Inductance measured between secondary pins at 1 kHz, 0.1 Vrms, 0 Adc.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Volt-time product is for the secondary, between pin 2 and 4.
  5. For specific questions regarding frequency range, please contact us at [email protected].
  6. Primary current of 47 A causes approximately 40°C temperature rise from 25°C ambient. Higher current causes a greater temperature rise (see Temperature Rise vs Current curve).
  7. Terminating resistance (RT) value is based on 1 Volt output with 40 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT = Vout × Nsec / Iin.
  8. 1500 Vrms, one minute isolation (hipot) winding to winding.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze (pins 1-10); Matte tin over nickel over copper (pins 11-12).

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (300 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C.
Tape and reel Packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature vs Current

Schematics

cst2010schematic.gif

Physical characteristics

cst2010dimension.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T cst2010orientation.gif
300 330 100 13 38,4 32,4 32 20 4 2 10,6 0.50

General specification

Core Material:
Ferrite
Weight:
4.13 g
Packaging:
300/13″ reel; Plastic tape: 32 mm wide, 0.5 mm thick, 20 mm pocket spacing, 10.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.

Related product series