Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0603HC (1608)

High Current Ceramic Chip Inductors

RoHS compliant halogen free
Our 0603HC Series wirewound ceramic chip inductors were created to provide high current ratings – up to 2.4 Amps. Their open-core construction means they can handle transient currents up to 50% higher. They also have higher Q factors than our 0603CS Series at low inductance values.
  • High current ratings – up to 2.4 Amps!
  • Can handle transient currents up to 50% higher
  • Inductance values from 1.6 to 47 nH
  • Higher Q factors than our 0603CS parts at low inductance values
  • Very high self-resonant frequencies – up to 12,500 MHz
  • Defense Supply Center CID A-A-59408

Need parts for space, military or other critical applications?
See Coilcraft ST312RAJ Series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C339 13 (10 of each) $40.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz Q min
@ 250 MHz 4
SRF min (GHz) 5 DCR max (Ω) 6 Irms (A) 7 Color code 8
L typ Q typ 4 L typ Q typ 4
0603HC-1N6XJRW 1.6 5 1.67 49 1.65 63 24 12.5 0.030 2.4 Black
0603HC-3N6XJRW 3.6 5 3.65 70 3.75 90 24 5.9 0.048 2.3 Brown
0603HC-3N9XJRW 3.9 5 3.74 70 3.9 90 25 5.9 0.054 2.2 Red
0603HC-6N8XJRW 6.8 5 6.72 70 7.1 75 35 5.8 0.054 2.1 Orange
0603HC-7N5XJRW 7.5 5 7.33 70 7.9 68 38 3.7 0.059 2.1 Yellow
0603HC-10NX_RW 10 2,5 9.7 73 10.5 57 38 3.7 0.071 2.0 Green
0603HC-12NX_RW 12 2,5 12.3 68 14.5 41 38 3.0 0.075 2.0 Blue
0603HC-15NX_RW 15 2,5 15.5 65 17.6 40 38 2.8 0.080 1.9 Violet
0603HC-18NX_RW 18 2,5 19.5 62 25 40 40 2.8 0.099 1.9 Gray
0603HC-22NX_RW 22 2,5 24 61 31.5 26 42 2.4 0.099 1.8 White
0603HC-24NX_RW 24 2,5 25.8 55 35 21 42 2.4 0.11 1.8 Black
0603HC-33NXJRW 33 5 34.3 50 - - 47 1.9 0.18 0.95 Brown
0603HC-47NXJRW 47 5 49.5 45 - - 40 1.5 0.20 0.85 Red
Notes
  1. When ordering, specify tolerance, termination and packaging codes: 0603HC-47NXJRW
  2. Inductance measured at 250 MHz using Coilcraft SMD-A fixture in Agilent/HP 4286 impedance analyzer with Coilcraft-provided correlation pieces
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured at 250 MHz using Agilent/HP 4291A with Agilent/ HP 16193 test fixture.
  5. SRF measured using Agilent/HP 8720D network analyzer and Coilcraft SMD-D test fixture.
  6. DCR measured on micro-ohmmeter and Coilcraft CCF858 test fixture.
  7. Current that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.

Tolerance:

  • G = 2% J = 5%

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +145°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+145°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0603csd-(1).gif
 
A max B max C max D ref E F G H I J  
0.071 0.044 0.040 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 1,02 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification


tapereel_pa-(9).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i-(10).gif
2000 10000* 178/330 60/100 13 14,4 8,4 8 4 4 2 NA 1,0
* Special order

General specification

Core Material:
Ceramic
Weight:
3.3 – 3.7 mg
Packaging:
2000/7" reel; 10000/13" reel. Paper tape: 8 mm wide, 1.0 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series