Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C339

C339

Chip Inductors

Designer's Kit, 0603HC chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.6 nH - 47 nH
  • No. of Values: 13 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C339 Refill

13 (10 of each)

0603HC (1608)  High Current Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (A)
0603HC-1N6XJRW 10 1.6 5 12.5 0.030 2.4
0603HC-3N6XJRW 10 3.6 5 5.9 0.048 2.3
0603HC-3N9XJRW 10 3.9 5 5.9 0.054 2.2
0603HC-6N8XJRW 10 6.8 5 5.8 0.054 2.1
0603HC-7N5XJRW 10 7.5 5 3.7 0.059 2.1
0603HC-10NXJRW 10 10 5 3.7 0.071 2.0
0603HC-12NXJRW 10 12 5 3.0 0.075 2.0
0603HC-15NXJRW 10 15 5 2.8 0.080 1.9
0603HC-18NXJRW 10 18 5 2.8 0.099 1.9
0603HC-22NXJRW 10 22 5 2.4 0.099 1.8
0603HC-24NXJRW 10 24 5 2.4 0.11 1.8
0603HC-33NXJRW 10 33 5 1.9 0.18 0.95
0603HC-47NXJRW 10 47 5 1.5 0.20 0.85