Coilcraft CS60 50/60 Hz Current Sensors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

CS60 Series 50/60 Hz Current Sensor

  • For measuring current from 5 to 100 Arms. For sensed current below 10 A, see CS60-010.
  • 0.5 mm minimum wall thickness
  • Applications include sensing branch circuit overload and detecting load drop or shutdown
  • RoHS-compliant. Tin-silver over copper terminations.

SPECIFICATIONS


Part number
Click to get parts
Sensed
current Irms
Vout
tolerance
CS60-050L 5 – 50 ±10%
CS60-075L 5 – 75 ±10%
CS60-100L 5 – 100 ±10%
1 Ambient temperature: −40°C to +85°C
2 Storage temperature: Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
3 Electrical specifications at 25°C
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018