Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

FA2769

FA2769-ALC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.85
375 $0.77
750 $0.64
1500 $0.55
3000 $0.47
6000 $0.42

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±30%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
FA2769-AL_ 26 0.23 210 29.0 6.5
Notes
  1. When ordering, please specify packaging code: e.g. FA2769-ALC
  2. Inductance measured at 500 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4284 LCR meter or equivalent.
  3. DCR is measured on a micro-ohmmeter at the points indicated in the diagram. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
     fa2769dcr.gif
  4. SRF measured on an Agilent/HP 8753D network analyzer.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 per full reel).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (3000 per full reel). Factory order only, not stocked. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Temperature Rise versus Current

Physical characteristics

fa2769d.gif

Tape and Reel specification

tapereel_pl-(1).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation 
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_o-(2).gif
750 3000* 178/330 60/100 13 22,4 16,4 16 8 4 2 2,92 0,35
* Special order
‡ Part marking does not indicate polarity

General specification

Weight:
0.19 g

Soldering/Washing

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series