For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz |
Q min
@ 500 MHz 3 |
SRF typ (GHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | ||||||
0403HQ-12NXJE_ | 12 | 12.1 | 60 | 12.7 | 90 | 40 | 5.82 | 0.065 | 800 |
A max | B max | C max | D ref | E | F | G | H | I | |
---|---|---|---|---|---|---|---|---|---|
0.047 | 0.034 | 0.028 | 0.030 | 0.009 | 0.022 | 0.040 | 0.014 | 0.018 | inches |
1,19 | 0,86 | 0,71 | 0,76 | 0,23 | 0,56 | 1,02 | 0,36 | 0,46 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | NA | 1,0 |