Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C371

C371

High Q Chip Inductors

Designer's Kit, 0403HQ chip inductors, RoHS, halogen-free
  • Inductance Range: 1.9 nH - 18 nH
  • No. of Values: 11 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C371 Refill

11 (20 of each)

0403HQ (1008)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (A)
0403HQ-1N9XJEW 20 1.9 5 11.8 0.012 2.2
0403HQ-2N1XJEW 20 2.1 5 12.4 0.019 1.8
0403HQ-3N4XJEW 20 3.4 5 9.0 0.016 1.9
0403HQ-3N7XJEW 20 3.7 5 8.7 0.018 1.8
0403HQ-5N5XJEW 20 5.5 5 8.6 0.022 1.5
0403HQ-6N6XJEW 20 6.6 5 7.3 0.046 1.1
0403HQ-8N2XJEW 20 8.2 5 6.7 0.040 1.2
0403HQ-9N0XJEW 20 9.0 5 6.9 0.055 1.0
0403HQ-12NXJEW 20 12 5 5.8 0.065 0.80
0403HQ-15NXJEW 20 15 5 5.8 0.19 0.50
0403HQ-18NXJEW 20 18 5 5.2 0.19 0.50