Coilcraft PFL1005 Shielded Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

PFL1005 Series
Shielded Power Inductors

  • Smallest power inductor – only 0.71 mm high, 1.14 × 0.635 mm footprint
  • Handles current up to 2800 mAmps
  • Magnetic shielding allows high-density mounting
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (nH)
DCR (Ohms)3 SRF
typ4
(MHz)
Isat (mA)5 Irms (mA)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
PFL1005-18NMR_ 18 0.032 0.042 3400 2000 2500 2600 1400 2000
PFL1005-36NMR_ 36 0.034 0.043 2500 1500 2400 2800 1400 2000
PFL1005-60NMR_ 60 0.042 0.050 2100 1300 1900 2100 1200 1600
PFL1005-101MR_ 100 0.059 0.075 2200 1000 1500 1900 1000 1500
PFL1005-181MR_ 180 0.19 0.21 1250 700 880 1100 900 1200
PFL1005-271MR_ 270 0.22 0.24 920 450 650 740 700 910
PFL1005-391MR_ 390 0.45 0.51 770 380 510 550 450 570
PFL1005-561MR_ 560 0.48 0.54 620 300 440 490 410 530
PFL1005-721MR_ 720 0.62 0.68 560 280 400 450 390 490
PFL1005-102MR_ 1000 0.97 1.08 460 270 350 380 310 400
1 When ordering, please specify packaging code: e.g. PFL1005-103MRW
Packaging:

 

W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture with an Agilent/HP 4286 impedance analyzer and Coilcraft provided correlation pieces.
3 DCR measured  at 25°Cusing a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +125°C Derating curves
8 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +140°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: July 26, 2019