Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C484

Shielded Power Inductors

Designer's Kit, Shielded Power Inductors PFL1005, RoHS, Halogen free
  • Inductance Range: 18 µH - 1000 µH
  • Current Range: 380 mA - 2.6 A
  • No. of Values: 10 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C484 Refill

10 (5 of each)

PFL1005 Series  Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) Isat (mA) Irms (mA)
PFL1005-18NMRW 5 18 20 3.4 2600 2000
PFL1005-36NMRW 5 36 20 2.3 2800 2000
PFL1005-60NMRW 5 60 20 2.1 2100 1600
PFL1005-101MRW 5 100 20 1.6 1900 1500
PFL1005-181MRW 5 180 20 1.2 1100 1200
PFL1005-271MRW 5 270 20 0.92 740 910
PFL1005-391MRW 5 390 20 0.82 550 570
PFL1005-561MRW 5 560 20 0.64 490 530
PFL1005-721MRW 5 720 20 0.59 450 470
PFL1005-102MRW 5 1000 20 0.45 380 400