Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PFD3215 Series

Wideband Transformers

RoHS compliant halogen free
  • Small wideband transformer – 3.3 × 2.3 mm footprint, 1.5 mm high
  • Typical applications are as impedance or isolation transformer
  • Can also be used in SEPIC applications and as common mode chokes
  • 250 Vrms, one minute interwinding isolation; 1/4 Watt RF input power rating
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations

Buy Now:
Count Unit price
1 $0.80
100 $0.72
500 $0.59
1000 $0.51
2500 $0.41
5000 $0.38

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
L min per winding (µH) 2 DCR max (Ω) 3 Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Turns Ratio
PFD3215-391ME_ 0.31 0.070 250 0.6 12.6 645 250 1 : 1
PFD3215-102ME_ 0.80 0.12 250 0.4 4 500 250 1 : 1
PFD3215-182ME_ 1.4 0.25 250 0.5 2.2 300 250 1 : 1
PFD3215-222ME_ 1.7 0.27 250 0.4 2 370 250 1 : 1
PFD3215-332ME_ 2.6 0.36 250 0.6 1.2 310 250 1 : 1
PFD3215-472ME_ 3.7 0.45 250 0.5 0.9 250 250 1 : 1
PFD3215-682ME_ 5.4 0.63 250 0.5 0.8 150 250 1 : 1
PFD3215-103ME_ 8.0 1.3 250 0.5 0.4 150 250 1 : 1
Notes
  1. When ordering, please specify packaging code: e.g. PFD3215-103MEC
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  3. DCR is for each winding.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • RoHS compliant silver-palladium-platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Frequency Response

Schematics

lpd4012s.gif

Physical characteristics

pfd3215d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 12 4 4 2 1,65 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
18 – 28 mg
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series