Coilcraft LPS5015 Low Profile Power Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS5015 Series Low Profile
Shielded Power Inductors

This is a new halogen free version recommended for new designs. Only the termination material, part number, and orientation in the packing tape have changed. The previous version is available only to current customers.
  • Compact, low profile shielded power inductor – only 1,5 mm high, 5 mm square
  • Handles current up to 3.9 Amps!
  • Ideal for height restricted, high-density applications
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C350
  • Need parts for space, military or other critical applications? See Coilcraft CPS 432PJB series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS5015-102MR_ 1.0 0.050 183 3.6 3.8 3.9 1.90 2.65
LPS5015-132MR_ 1.3 0.065 150 2.5 2.6 2.8 1.70 2.35
LPS5015-182MR_ 1.8 0.075 128 2.6 2.8 2.9 1.50 2.15
LPS5015-222MR_ 2.2 0.090 116 2.4 2.6 2.7 1.40 2.00
LPS5015-332MR_ 3.3 0.125 88 1.9 2.0 2.0 1.30 1.80
LPS5015-472MR_ 4.7 0.150 73 1.6 1.7 1.8 1.20 1.62
LPS5015-562MR_ 5.6 0.175 67 1.6 1.6 1.6 1.10 1.45
LPS5015-682MR_ 6.8 0.225 57 1.3 1.4 1.5 0.90 1.25
LPS5015-822MR_ 8.2 0.280 49 1.3 1.3 1.4 0.85 1.05
LPS5015-103MR_ 10 0.300 44 1.2 1.3 1.3 0.80 0.95
LPS5015-123MR_ 12 0.350 40 1.0 1.1 1.2 0.75 0.84
LPS5015-153MR_ 15 0.360 38 0.80 0.84 0.86 0.73 0.84
LPS5015-183MR_ 18 0.550 35 0.75 0.77 0.80 0.70 0.83
LPS5015-223MR_ 22 0.675 31 0.70 0.73 0.75 0.60 0.82
LPS5015-333MR_ 33 0.750 24 0.55 0.59 0.60 0.50 0.70
LPS5015-473MR_ 47 1.00 18 0.46 0.48 0.49 0.45 0.57
LPS5015-563MR_ 56 1.13 17 0.40 0.43 0.45 0.40 0.52
LPS5015-683MR_ 68 1.45 15 0.33 0.38 0.39 0.35 0.47
LPS5015-104MR_ 100 1.95 12 0.30 0.33 0.34 0.30 0.42
LPS5015-124MR_ 120 2.50 10 0.25 0.28 0.30 0.27 0.37
LPS5015-154MR_ 150 3.40 9.3 0.23 0.25 0.26 0.25 0.33
LPS5015-224MR_ 220 4.50 7.3 0.20 0.21 0.22 0.22 0.29
LPS5015-334MR_ 330 7.40 5.7 0.15 0.17 0.18 0.17 0.22
LPS5015-474MR_ 470 7.50 4.9 0.12 0.12 0.13 0.16 0.21
LPS5015-564MR_ 560 8.50 4.3 0.10 0.11 0.12 0.14 0.190
LPS5015-684MR_ 680 10.6 4.0 0.10 0.11 0.11 0.13 0.175
LPS5015-105MR_ 1000 15.0 3.2 0.080 0.090 0.093 0.10 0.150
LPS5015-155MR_ 1500 25.0 2.5 0.080 0.086 0.088 0.090 0.140
LPS5015-185MR_ 1800 28.0 2.2 0.078 0.083 0.086 0.085 0.130
LPS5015-225MR_ 2200 36.0 2.1 0.072 0.078 0.080 0.065 0.090
For higher L values,
see LPZ series
3300
4700
1 When ordering, please specify termination and packaging codes: e.g. LPS5015-225MRC
  Termination: R = Matte tin over nickel over silver
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018