Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C350

Shielded Low Profile Inductors

Designer's Kit, LPS5015 power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 2200 µH
  • Current Range: 80 mA - 3.9 A
  • No. of Values: 30 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C350 Refill

30 (3 of each)

LPS5015 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS5015-102MRC 3 1.0 20 183 3.9 2.7
LPS5015-132MRC 3 1.3 20 150 2.8 2.4
LPS5015-182MRC 3 1.8 20 128 2.9 2.2
LPS5015-222MRC 3 2.2 20 116 2.7 2.0
LPS5015-332MRC 3 3.3 20 88.0 2.0 1.8
LPS5015-472MRC 3 4.7 20 73.0 1.8 1.6
LPS5015-562MRC 3 5.6 20 67.0 1.6 1.5
LPS5015-682MRC 3 6.8 20 57.0 1.5 1.3
LPS5015-822MRC 3 8.2 20 49.0 1.4 1.1
LPS5015-103MRC 3 10 20 44.0 1.3 0.95
LPS5015-123MRC 3 12 20 40.0 1.2 0.84
LPS5015-153MRC 3 15 20 38.0 0.86 0.84
LPS5015-183MRC 3 18 20 35.0 0.80 0.83
LPS5015-223MRC 3 22 20 31.0 0.75 0.82
LPS5015-333MRC 3 33 20 24.0 0.60 0.70
LPS5015-473MRC 3 47 20 18.0 0.49 0.57
LPS5015-563MRC 3 56 20 17.0 0.45 0.52
LPS5015-683MRC 3 68 20 15.0 0.39 0.47
LPS5015-104MRC 3 100 20 12.0 0.34 0.42
LPS5015-124MRC 3 120 20 10.0 0.30 0.37
LPS5015-154MRC 3 150 20 9.3 0.26 0.33
LPS5015-224MRC 3 220 20 7.3 0.22 0.29
LPS5015-334MRC 3 330 20 5.7 0.18 0.22
LPS5015-474MRC 3 470 20 4.9 0.13 0.21
LPS5015-564MRC 3 560 20 4.3 0.12 0.19
LPS5015-684MRC 3 680 20 4.0 0.11 0.18
LPS5015-105MRC 3 1000 20 3.2 0.093 0.15
LPS5015-155MRC 3 1500 20 2.5 0.088 0.14
LPS5015-185MRC 3 1800 20 2.2 0.086 0.13
LPS5015-225MRC 3 2200 20 2.1 0.080 0.090