Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPS4012 Series Low Profile
Shielded Power Inductors

  • Compact, low profile shielded power inductor – only 1,1 mm high, 4 mm square
  • Available in 30 inductance values from 0.33 µH to 2.2 mH
  • Handles current up to 5.6 Amps!
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1 Inductance2
(µH)
DCR
max
3
(Ohms)
SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPS4012-331ML_ 0.33 ±20% 0.025 375 5.2 5.4 5.5 2.2 3.0
LPS4012-681ML_ 0.68 ±20% 0.055 220 3.5 3.6 3.7 1.8 2.4
LPS4012-102NL_ 1.0 ±30% 0.060 180 2.8 2.9 3.0 1.7 2.4
LPS4012-152ML_ 1.5 ±20% 0.070 140 2.6 2.7 2.8 1.6 2.2
LPS4012-222ML_ 2.2 ±20% 0.100 115 2.3 2.4 2.5 1.2 1.75
LPS4012-332ML_ 3.3 ±20% 0.100 100 1.3 1.4 1.4 1.45 2.00
LPS4012-472ML_ 4.7 ±20% 0.175 70 1.6 1.7 1.8 1.10 1.45
LPS4012-562ML_ 5.6 ±20% 0.260 60 1.5 1.6 1.6 0.85 1.10
LPS4012-682ML_ 6.8 ±20% 0.340 55 1.3 1.3 1.4 0.80 0.98
LPS4012-103ML_ 10 ±20% 0.350 40 0.98 1.0 1.1 0.55 0.75
LPS4012-153ML_ 15 ±20% 0.550 30 0.79 0.82 0.84 0.53 0.73
LPS4012-223ML_ 22 ±20% 0.600 25 0.74 0.78 0.79 0.52 0.70
LPS4012-333ML_ 33 ±20% 0.825 22 0.45 0.47 0.48 0.46 0.61
LPS4012-473ML_ 47 ±20% 1.40 19 0.35 0.37 0.38 0.40 0.52
LPS4012-683ML_ 68 ±20% 1.70 15 0.3 0.32 0.33 0.35 0.46
LPS4012-104ML_ 100 ±20% 2.40 12 0.24 0.26 0.27 0.30 0.40
LPS4012-124ML_ 120 ±20% 3.30 11.5 0.23 0.24 0.25 0.27 0.36
LPS4012-154ML_ 150 ±20% 3.50 10.0 0.21 0.22 0.23 0.25 0.32
LPS4012-184ML_ 180 ±20% 5.00 8.0 0.18 0.19 0.2 0.23 0.29
LPS4012-224ML_ 220 ±20% 5.20 7.0 0.15 0.16 0.17 0.21 0.27
LPS4012-334ML_ 330 ±20% 7.20 7.0 0.14 0.14 0.15 0.17 0.225
LPS4012-474ML_ 470 ±20% 10.0 4.0 0.10 0.11 0.12 0.13 0.175
LPS4012-564ML_ 560 ±20% 12.5 3.5 0.10 0.105 0.115 0.11 0.140
LPS4012-684ML_ 680 ±20% 13.5 3.0 0.10 0.105 0.110 0.11 0.135
LPS4012-824ML_ 820 ±20% 20.0 3.0 0.090 0.095 0.095 0.105 0.132
LPS4012-105ML_ 1000 ±20% 21.5 3.0 0.080 0.090 0.095 0.100 0.130
LPS4012-155ML_ 1500 ±20% 30.0 2.5 0.080 0.090 0.090 0.087 0.115
LPS4012-185ML_ 1800 ±20% 35.0 2.0 0.079 0.085 0.087 0.075 0.100
LPS4012-225ML_ 2200 ±20% 42.0 1.0 0.079 0.083 0.085 0.070 0.090
LPS4012-335ML_ 3300 ±20% 65.0 0.95 0.074 0.078 0.080 0.050 0.065
1 When ordering, please specify termination and packaging codes: e.g. LPS4012-682MLC
  Termination: L = Silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. Inductance at 1 MHz is the same for parts with SRF >10 MHz.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 8753ES or equivalent.
5 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018