Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C402

Shielded Low Profile Inductors

Designer's Kit, LPS3xxx/4xxx power inductors, RoHS, halogen-free
  • Inductance Range: 220 µH - 2200 µH
  • Current Range: 85 mA - 235 mA
  • No. of Values: 19 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C402 Refill

19 (3 of each)

LPS3010 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3010-224MRC 3 220 20 8.0 0.12 0.13

LPS3015 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3015-224MRC 3 220 20 6.0 0.16 0.16

LPS4012 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4012-224MRC 3 220 20 7.0 0.17 0.27
LPS4012-334MRC 3 330 20 7.0 0.15 0.23
LPS4012-474MRC 3 470 20 4.1 0.12 0.18
LPS4012-564MRC 3 560 20 3.5 0.12 0.14
LPS4012-684MRC 3 680 20 3.0 0.11 0.14
LPS4012-824MRC 3 820 20 3.0 0.095 0.13
LPS4012-105MRC 3 1000 20 3.0 0.095 0.13
LPS4012-155MRC 3 1500 20 2.5 0.090 0.12
LPS4012-185MRC 3 1800 20 2.0 0.087 0.10
LPS4012-225MRC 3 2200 20 1.0 0.085 0.090

LPS4018 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4018-224MRC 3 220 20 6.5 0.24 0.30
LPS4018-334MRC 3 330 20 5.5 0.20 0.23
LPS4018-474MRC 3 470 20 4.5 0.17 0.20
LPS4018-564MRC 3 560 20 4.1 0.15 0.18
LPS4018-684MRC 3 680 20 3.5 0.14 0.16
LPS4018-824MRC 3 820 20 2.9 0.13 0.14
LPS4018-105MRC 3 1000 20 2.8 0.11 0.13