Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

Uncoupled Dual Inductors

Our shielded uncoupled dual inductors operate independently without coupling effects, saving space by combining two inductors in a single package. Perfect for Class-D applications up to 100 Watts.

Image
Inductance
(µH)
Max
power
Isat
(A)
Irms
(A)
THD
Part number
Click for details
 
Mtg
Size (L × W × H)
Notes
prod_1210ut.jpg 3.3, 10 — 1.5 0.77 — 1210uT SMT 3.48 × 3.10 × 2.54 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ua8013-(5).jpg 9 — 8.8 5.6 — YA9245-AL SMT 11.84 × 10.75 × 11.5 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ua8013-(4).jpg 21 — 5.4 3.5 — ZA9336-AL SMT 11.84 × 10.75 × 11.5 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ha4158.jpg 10 68 W 7.1 6.0 <0.1% HA4158-EL SMT 11.84 × 10.75 × 10.65 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ja4575.jpg 10 68 W 7.1 6.0 <0.1% JA4575-BL TH 11.84 × 10.75 × 9.91 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ga3416.jpg 10 50 W 8.8 4.3 <0.1% GA3416-CL SMT 15.5 × 13.59 × 13.21 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ua8013-(2).jpg 10 100 W 9.4 9.0 — UA8014-AL SMT 15.5 × 14.0 × 16.0 Dual Inductor,
AEC-Q200 qualified
prod_cld_ra7231.jpg 5.0 40 W 17.6 10.6 — RA7231-AL SMT 15.5 × 14.0 × 16.0 Dual inductor, high temperature,
AEC-Q200 qualified
prod_cld_ua8013-(3).jpg 7 100 W 13.2 9.0 — UA8013-AL SMT 15.5 × 14.0 × 16.0 Dual Inductor,
AEC-Q200 qualified
prod_cld_ma517x.jpg 7.0 — 54 9.0 — MA5173-AE TH 28.6 × 12.3 × 28.6 Toroidal choke
prod_cld_ma517x.jpg 10 — 45 8.2 — MA5172-AE TH 28.6 × 12.3 × 28.6 Toroidal choke
prod_cld_ed0006.jpg 20 — 36 7.2 — ED0006-AL TH 32.0 × 15.0 × 32.0 Toroidal choke
low pass filter
prod_cld_ma517x.jpg 15 — 20 14.2 — PA6331-AE TH 28.6 × 12.3 × 28.6 Toroidal choke