SLV9080 Series

TLVR Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
The SLV9080 Series Trans-Inductor Voltage Regulator (TLVR) inductors are designed for use in voltage regulator modules (VRMs) and point-of-load (PoL) converters. With a compact 9 × 6 mm footprint and high power density, these inductors deliver efficient performance in space-constrained designs. This series provides low DCR, tight magnetic coupling, and excellent thermal performance, enabling fast transient response and supporting current ratings up to 120 A. The SLV9080 is well-suited for next-generation CPUs, GPUs, ASICs, and SoCs used in servers, data centers, and various power applications.
  • Trans-inductor Voltage Regulator (TLVR) inductor
  • Optimized for fast transient response in multi-phase converter designs
  • High efficiency with low DCR
  • High saturation current up to 120 A
  • AEC-Q200 qualified

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±10%)
DCR ± 10% (mΩ) 3 SRF typ (MHz) Isat (A) 4 Irms (A) 5
Pri Sec at 25°C at 100°C at 125°C 20°C rise 40°C rise
SLV9080-500KED 50 0.19 0.33 400 120 101 92 39.0 54.5
SLV9080-700KED 70 0.19 0.33 210 94 77 71 39.0 54.5
SLV9080-101KED 100 0.19 0.33 150 73 59 54 39.0 54.5
SLV9080-121KED 120 0.19 0.33 120 60 49 44 39.0 54.5
SLV9080-151KED 150 0.19 0.33 100 47 39 35 39.0 54.5
SLV9080-181KED 180 0.19 0.33 90 41 33 30 39.0 54.5
SLV9080-201KED 200 0.19 0.33 80 37 31 28 39.0 54.5
Notes
  1. Packaging: D = 13″ machine-ready reel. EIA-481 embossed plastic tape (450 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR is measured on a micro-ohmmeter at points indicated in the diagram below.

    slv9080_dcr-test-points.gif
     
  4. Isat: DC current that causes a 20% (typ) inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current applied to the primary winding (pins 1 – 4) that causes the specified temperature rise from a 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.

 

Termination:

  • RoHS compliant matte tin over nickel over copper (pins 1 – 4). RoHS compliant tin-silver over copper (pins 2 – 3).

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (450 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current vs Temperature

Schematics

slv9080s.gif

Physical characteristics

slv9080d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_bz.gif
450 330 100 13 30,4 24,4 24 16 4 2 8,55 0,5

General specification

Core Material:
Ferrite
Weight:
2.1 g
Packaging:
450/13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 8.55 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series