Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

Power Injection Inductors for Automotive — Power over Coax (PoC)

Space Saving Power Injection Inductors for Automotive — (PoC)

As vehicles implement an ever-increasing amount of infotainment and safety systems, proportionate increases in wiring harnesses are required. In order to reduce the weight of these additional harnesses, engineers are looking at PoC to send both the power and data transmissions over the same cable. A bias tee is used on both the transmitter and receiver side to inject a DC power to an AC signal to power the camera module while also isolating the AC signal from the DC source to prevent signal distortion (see Figure 1). The proper selection of the inductor for PoC requires low insertion loss and high return loss over the entire frequency spectrum.

Figure 1. Bias Tees in Power over Coax Applications

 

 

Coilcraft offers a broad selection of PoC solutions providing significant reductions in board space while maintaining high return loss and low insertion loss over a wide frequency range. These solutions are all optimized for high-resolution and high-frame-rate cameras for existing and future Advanced Driver-Assistance Systems (ADAS). Coilcraft PoC solutions support current levels ranging from 300 mA to 1200 mA, covering popular SERDES application spectrums.

Features

  • Specific solutions for a variety of frequency spectrums and DC Current levels
  • Low DC resistance
  • Reduced size for camera modules
  • All solutions have components qualified to AEC‑Q200 specifications  
 
See our PoC Solutions for ADAS App Note
Filters:
Solution
Minimum Frequency (MHz)
Maximum Frequency (MHz)
Solution Max DCR (Ω)
Max Height (mm)
Solution Max Area (mm²)
Solution Current 85°C (A)
Solution Current 105°C (A)
Solution Current 125°C (A)
IC Ref Design
Product
SMD-POC-001 1.0 4200 2.23 2.36 21.73 0.3 0.3 0.3 FPD-Link™ compatible  PFL1005-181 x2
1205POC-682
LPS4018-104
SMD-POC-005 8.0 3000 1.42 3.0 9.54 0.3 0.3 0.3 C-2L-300
GMSL2™
FPD-Link™ compatible
PFL1005-561
1210POC-223
SMD-POC-006 8.0 3000 0.6 3.22 54.91 1.0 0.8 0.6 C-4L-1000
GMSL2™
PFL1609-471  x2
1210POC-682
MSS6132T-223
SMD-POC-029 8.0 3000 1.01 3.0 10.74 0.6 0.5 0.4 C-2L-500
GMSL2/3™
FPD-Link™ compatible
PFL1609-561
1210POC-223
SMD-POC-025 1.0 3000 2.1 4.15 25.35 - 0.28 - C-3L-280
GMSL1/2™
PFL1005-561
1210POC-223
LPS4040-154
SMD-POC-040 8.0 3000 0.33 4.1 95.7 2.0 1.8 1.4 C-6L-2000
GMSL2™
 PFL1609-47N x3
1812PS-222
MSS6132T-682
XAL4040-153
SMD-POC-068 1.0 5400 0.89 4.1 73.56 0.7 0.65 0.6 FPD-Link™ compatible PFL1005-181
PFL2015-102
1210POC-682
MSS7341T-104
SMD-POC-069 25.0 4200 0.74 2.36 6.41 0.6 0.5 0.45 FPD-Link™ compatible PFL1609-102
1205POC-682
SMD-POC-002 1.0 4200 0.97 3.12 46.26 0.4 0.35 0.3 FPD LinkTM Compatible PFL1005-101 x2
1210POC-682
MSS5131-104
SMD-POC-003 1.0 4200 0.53 5.1 141.3 0.9 0.9 0.8 FPD LinkTM Compatible 0402DF-560
PFL2010-471

1812PS-103
MSS1048T-104
SMD-POC-004 1.0 4200 0.53 5.1 184.29 1.4 1.3 1.2 FPD LinkTM Compatible 0402DF-200 x2
PFL2010-471
1812PS-562
MSS6132T-223
MSS1048T-104
SMD-POC-089 45.0 5000 0.33 2.36 6.41 0.9 0.8 0.65 Automotive SerDes Alliance (ASA) applications PFL1609-471
1205POC-222
SMD-POC-097 1.0 6000 0.56 2.7 16.88 0.9 0.87 0.85 GVIF Applications PFL2015-561
XML3527-333
SMD-POC-098 1.0 6000 0.75 2.5 8.18 0.8 0.75 0.65 GVIF Applications PFL1609-561
XML2525-333
SMD-POC-099 1.0 6000 1.13 2.5 6.97 0.4 0.35 0.3 GVIF Applications PFL1005-391
XML2525-333
SMD-POC-106 5.0 3500 0.27 4.1 20.02 1.1 0.95 0.8 GMSL2TM PFL2015-561
1812POC-153
SMD-POC-115 2.0 3500 1.09 2.0 10.74 0.45 0.4 0.3 GMSL3TM PFL1609-102
1210POCB-223
SMD-POC-008 8.0 3000 0.45 3.81 76.69 - - 1.0 0603AF-121
PFL2010-681
1812PS-472
MSS6132T-223
SMD-POC-022 1.0 3000 1.93 4.0 24.14 - - 0.3 PFL1609-102 x2
1205POC-103
ZA9569-104
SMD-POC-018 1.0 4200 0.93 4.1 72.3 - - 0.6 PFL1005-181
PFL1609-681
1210POC-682
MSS7341T-104
SMD-POC-024 8.0 3000 0.65 2.8 - - - 0.5 PFL1609-471  x2
1210POC-682
LPS4040-223
SMD-POC-030 1.0 3000 2.28 5.05 24.14 - 0.28 - PFL1609-561
LPS4040-154
1205POC-103
PFL1609-222
SMD-POC-031 8.0 3000 1.48 3.0 12.66 - - 0.3 PFL1609-561
1210POC-223
PFL1609-222
SMD-POC-032 8.0 3000 2.01 3.0 15.22 - - 0.3 PFL1609-561
1210POC-223

1205POC-103
SMD-POC-033 1.0 2000 1.5 4.0 20.72 - - 0.3 1205POC-103
ZA9569-104
SMD-POC-035 8.0 3000 0.61 3.0 26.55 - - 0.6 PFL1609-561
1210POC-682

ZA9569-223
SMD-POC-037 1.0 2000 0.91 4.0 20.29 - - 0.3 1205POC-682
ZA9569-104
SMD-POC-041 8.0 3000 0.48 5.0 50.0 - - 1.0 PFL2015-561
1210POC-222
LPS3015-332
MSS5050T-223
SMD-POC-066 8.0 3000 0.64 3.0 10.74 0.7 0.65 0.5 PFL1609-561
1210POC-153
SMD-POC-067 1.0 5400 2.35 2.36 22.93 0.3 0.3 0.3 FPD-Link™ compatible PFL1005-181
PFL1609-102
1205POC-682
LPS4018-104
SMD-POC-070 1.0 5400 0.62 5.1 120.87 0.95 0.85 0.7 FPD LinkTM Compatible PFL1609-471
PFL2015-102
1812PS-103
MSS1048T-104
SMD-POC-076 10.0 5400 0.95 2.36 7.3 0.6 0.55 0.45 FPD LinkTM Compatible PFL1005-181
PFL1609-102
1205POC-682
SMD-POC-077 10.0 5400 0.58 3.0 12.72 0.8 0.7 0.6 FPD LinkTM Compatible PFL1005-181
PFL2015-102
1210POC-682
SMD-POC-078 10.0 5400 0.51 3.81 33.14 0.95 0.85 0.7 FPD LinkTM Compatible PFL1609-471
PFL2015-102
1812PS-103
SMD-POC-087 10.0 5000 0.37 3.0 12.0 1.0 0.9 0.65 FPD LinkTM Compatible PFL2015-102
1210POC-682
SMD-POC-118 5.0 3500 0.36 4.1 20.02 0.95 0.85 0.65 GMSL3TM PFL2015-561
1812POC-183
SMD-POC-119 20.0 4000 0.19 4.1 20.02 1.2 1.1 0.95 FPD-Link IV (Synchronous) PFL2015-561
1812POC-682
SMD-POC-120 5.0 4000 0.21 4.1 20.02 1.2 1.1 0.95 FPD-Link IV (Non-synchronous) PFL2015-561
1812POC-103
SMD-POC-138 2.0 3500 0.28 4.1 41.98 1.5 1.3 1.1 GMSL3TM PFL2015-331
1812POC-472
XAL4040-153
SMD-POC-139 8.0 4000 0.13 4.1 20.02 2.1 1.8 1.4 IEEE 802.3dm PFL2015-181
1812POC-222
SMD-POC-145 2.0 3775 0.35 4.1 33.68 1.5 1.4 1.2 GMSL3TM PFL2015-331 x2
1210POC-222
XAL4040-153
SMD-POC-147 2.0 3775 0.25 4.1 38.51 2.0 1.7 1.4 FPD4 (non-synchronous)
GMSL2TM
PFL2015-181
1812POC-222
XAL4040-153
SMD-POC-149 2.0 3775 0.34 44.89 4.1 1.9 1.7 1.4 GMSL3TM PFL2015-181 x3
1812POC-222
XAL4040-153


Request a Sample Board or Custom Solution

Interested in sampling our boards or you can’t find a solution here that fits your specific needs? Please fill out the following webform and one of our technical experts will provide an optimized solution for your application.