Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

1812POC-103

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (Ω) 3 SRF typ (MHz) 4 Isat (mA) 5 Irms typ (mA)
typ max 25°C 85°C 105°C 125°C at 25°C 6 at 85°C 7 at 105°C 8 at 125°C 9
1812POC-183MRC 18 0.250 0.290 75 1.1 0.98 0.9 0.8 1.3 1.1 1.0 0.67
Notes
  1. When ordering, please specify packaging code: e.g. 1812POC-223MRC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 200 mA DC using HP4263 with SMD-B test fixture or equivalent.
  3. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent) with a Coilcraft CCF858 or CCF987 test fixture.
  4. SRF measured using an Agilent/HP 5071C network analyzer and a Coilcraft SMD-D test fixture.
  5. Isat: DC current that causes 30% inductance drop from its initial value at 200 mA at specified temperature.
    Temperature derating curves.
  6. Irms: Current that causes a 40°C rise at 25°C. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
  7. Irms: Current that causes a 40°C rise at 85°C. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
  8. Irms at 105°C definition: Current that causes a 35°C rise at 105°C. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
  9. Irms: Current that causes a 15°C rise at 125°C. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • RoHS compliant matte tin over nickel over silver platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2200 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (15°C rise) Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Impedance vs Frequency

Physical characteristics

1812pocd.gif
 
A max B max C max D E F G H I J  
0.195 0.134 0.161 0.003 0.125 0.035 0.115 0.148 0.055 0.157 inches
4,95 3,40 4,1 0,08 3,18 0,89 2,92 3,75 1,40 4,0 mm

Tape and Reel specification

tapereel_pa.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 4,22 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
115 – 125 mg
Packaging:
600/7″ reel; 2200/13″ reel; Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 4.23 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series