|
|||
|
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer IC / Inductor Match Tool Application Notes Other Resources
Designer's Kits
|
|
Part number Click to get parts |
Inductance at 0 A1 ±10% (µH) |
DCR max (Ohms)2 |
SRF typ (kHz) |
Leakage inductance3 max (µH) |
Turns ratio4 pri : sec |
Isat5 (A) |
Output | |
---|---|---|---|---|---|---|---|---|
pri | sec | |||||||
JA4635-AL | 28 | 0.008 | 0.106 | 640 | 0.138 | 1 : 6 | 10.5 | 110 Vac |
KA4823-CL | 28 | 0.008 | 0.472 | 360 | 0.115 | 1 : 12 | 10.5 | 220 Vac |
1 | Inductance is for the primary, measured at 150 kHz, 0.1 Vrms. | |
2 | DCR is with the secondary windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
3 | Leakage inductance is for the three windings of the primary with the secondary windings shorted. | |
4 | Turns ratios are with the primary and secondary windings connected in parallel. | |
5 | Isat: DC current at which the inductance drops 10% (typical) from its value without current. | |
6 | Ambient temperature range: | −40°C to +85°C |
7 | Storage temperature range: | Component: −40°C to +85°C Packaging trays: −40°C to +80°C |
8 | Electrical specifications at 25°C. | |
Refer to Soldering Coilcraft Components before soldering. | ||
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info. | ||
![]() |
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index | |
Your comments and suggestions are welcome. Contact [email protected] Copyright © 2019, Coilcraft, Inc. Privacy policy Updated: April 16, 2018 |
![]() ![]() ![]() |