Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

YA9308-AE

YA9308-AEC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.39
375 $3.77
750 $3.28
1500 $2.67
3000 $2.27

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Part number 1
(Hover for schematics)
L min per winding (µH) 2 Test frequency
(kHz)
DCR max (mΩ) 3 Imp. ratio
pri:sec
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Color dot
Pri Sec Pri Sec
YA9308-AEC 54 110 100 90 156 1 : 2 250 0.5 0.1 950 300 White
Notes
  1. When ordering, please specify packaging code: e.g. YA9308-AEC
  2. Inductance measured at 100 kHz, 0.1 V, 0 Adc on an Agilent/ HP 4192 or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • E = RoHS compliant tin-silver-copper over silver-platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Imbalance

Insertion Loss

Schematics

ya9308s.gif

Physical characteristics

ya9308d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,18 0,34
* Special order

General specification

Core Material:
Ferrite
Weight:
87 mg
Packaging:
750/7″reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.34 mm thick, 8 mm pocket spacing, 3.18 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series